SLUSDN6B September 2019 – July 2024 TPSM82810 , TPSM82813
PRODMIX
The TPSM8281x are synchronous step-down converter power modules. The required power inductor is integrated inside the TPSM8281x. The inductor is shielded and has an inductance of 470 nH with approximately a ±20% tolerance. The TPSM82810 and TPSM82813 are pin-to-pin and BOM-to-BOM compatible, differing only in the rated output current.