SLUSDN6B September 2019 – July 2024 TPSM82810 , TPSM82813
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
IQ | Operating Quiescent Current | EN = high, IOUT= 0 mA, Device not switching | 15 | 21 | µA | |
ISD | Shutdown Current | EN = 0 V | 0.11 | 18 | µA | |
VUVLO | Undervoltage Lockout Threshold | Rising Input Voltage | 2.5 | 2.6 | 2.75 | V |
Falling Input Voltage | 2.25 | 2.5 | 2.6 | V | ||
TSD | Thermal Shutdown Temperature | Rising Junction Temperature | 170 | °C | ||
Thermal Shutdown Hysteresis | 15 | |||||
CONTROL (EN, SS/TR, PG, MODE/SYNC) | ||||||
VIH | High Level Input Voltage for MODE/SYNC Pin | 1.1 | V | |||
VIL | Low Level Input Voltage for MODE/SYNC Pin | 0.3 | V | |||
fSYNC | Frequency Range on MODE/SYNC Pin for Synchronization | 1.8 | 4 | MHz | ||
Duty Cycle of Synchronization Signal at MODE/SYNC Pin | 40% | 50% | 60% | |||
VIH | Input Threshold Voltage for EN pin | Rising EN |
1.06 | 1.1 | 1.15 | V |
VIL | Input Threshold Voltage for EN pin | Falling EN |
0.96 | 1.0 | 1.05 | V |
ILKG | Input Leakage Current for EN, MODE/SYNC Pins | EN, MODE/SYNC = VIN or GND | 150 | nA | ||
VTH_PG | UVP Power Good Threshold | Rising (%VFB) | 92% | 95% | 98% | |
UVP Power Good Threshold | Falling (%VFB) | 87% | 90% | 93% | ||
OVP Power Good Threshold | Rising (%VFB) | 107% | 110% | 113% | ||
OVP Power Good Threshold | Falling (%VFB) | 104% | 107% | 111% | ||
Power Good De-glitch Time | for a high level to low level transition on power good | 40 | µs | |||
VOL_PG | Power Good Output Low Voltage | IPG = 2 mA | 0.07 | 0.3 | V | |
ILKG_PG | Input Leakage Current for PG Pin | VPG = 5 V | 100 | nA | ||
ISS/TR | SS/TR Pin Source Current | 2.1 | 2.5 | 2.8 | µA | |
Tracking Gain | VFB / VSS/TR | 1 | ||||
Tracking Offset | FB pin with VSS/TR = 0 V | 17 | mV | |||
POWER SWITCH | ||||||
RDS(ON) | High-Side MOSFET ON-Resistance | VIN ≥ 5 V | 37 | 60 | mΩ | |
RDS(ON) | Low-Side MOSFET ON-Resistance | VIN ≥ 5 V | 15 | 35 | mΩ | |
RDP | Dropout resistance | 100% mode. Maximum value at VIN = 3.3V, TJ = 85°C | 50 | 90 | mΩ | |
ILIMH | High-Side MOSFET Current Limit (1) | TPSM82810; VIN = 3 V to 6 V | 4.8 | 5.6 | 6.55 | A |
ILIMH | High-Side MOSFET Current Limit(1) | TPSM82813; VIN = 3V to 6 V | 3.9 | 4.5 | 5.25 | A |
ILIMNEG | Negative Current Limit (1) | MODE/SYNC = HIGH | -1.8 | A | ||
fS | PWM Switching Frequency Range | 1.8 | 2.25 | 4 | MHz | |
fS | PWM Switching Frequency |
with COMP/FSET tied to VIN or GND | 2.025 | 2.25 | 2.475 | MHz |
PWM Switching Frequency Tolerance | using a resistor from COMP/FSET to GND | -19% | 18% | |||
ton,min | Minimum on-time | VIN = 3.3 V | 50 | 75 | ns | |
toff,min | Minimum off-time | VIN = 3.3 V | 30 | ns | ||
OUTPUT | ||||||
VFB | Feedback Voltage Accuracy | VIN ≥ VOUT + 1 V; PWM mode | 594 | 600 | 606 | mV |
VIN ≥ VOUT + 1 V; PFM mode VOUT ≥ 1.5 V; COUT,eff ≥ 27μF |
594 | 600 | 612 | mV | ||
1 V ≤ VOUT < 1.5 V; PFM mode COUT,eff ≥ 47μF | 594 | 600 | 615 | mV | ||
ILKG_FB | Input Leakage Current (FB pin) | VFB = 0.6 V | 1 | 70 | nA | |
VFB | Feedback Voltage Accuracy with Voltage Tracking | VIN ≥ VOUT + 1 V; PWM mode VSS/TR = 0.3 V |
297 | 300 | 321 | mV |
Rdis | Output Discharge Resistance | 30 | 50 | Ω | ||
tdelay | Start-up Delay Time | IOUT = 0 mA, Time from EN=high to start switching; VIN applied already | 135 | 200 | 450 | µs |
tramp | Ramp time; SS/TR Pin Open | IOUT = 0 mA, Time from first switching pulse until 95% of nominal output voltage | 100 | 150 | 200 | µs |