SLUSDN6B September   2019  – July 2024 TPSM82810 , TPSM82813

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Thermal Information
    6. 6.6 Electrical Characteristics
    7. 6.7 Typical Characteristics
  8. Parameter Measurement Information
    1. 7.1 Schematic
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Precise Enable (EN)
      2. 8.3.2 Output Discharge
      3. 8.3.3 COMP/FSET
      4. 8.3.4 MODE/SYNC
      5. 8.3.5 Spread Spectrum Clocking (SSC) - TPSM8281xS
      6. 8.3.6 Undervoltage Lockout (UVLO)
      7. 8.3.7 Power-Good Output (PG)
      8. 8.3.8 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 Pulse Width Modulation (PWM) Operation
      2. 8.4.2 Power Save Mode Operation (PFM/PWM)
      3. 8.4.3 100% Duty-Cycle Operation
      4. 8.4.4 Current Limit and Short Circuit Protection
      5. 8.4.5 Soft Start / Tracking (SS/TR)
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Custom Design With WEBENCH® Tools
        2. 9.2.2.2 Programming the Output Voltage
        3. 9.2.2.3 Feedforward capacitor
        4. 9.2.2.4 Input Capacitor
        5. 9.2.2.5 Output Capacitor
      3. 9.2.3 Application Curves
    3. 9.3 System Examples
      1. 9.3.1 Voltage Tracking
      2. 9.3.2 Synchronizing to an External Clock
    4. 9.4 Power Supply Recommendations
    5. 9.5 Layout
      1. 9.5.1 Layout Guidelines
      2. 9.5.2 Layout Example
        1. 9.5.2.1 Thermal Consideration
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Third-Party Products Disclaimer
      2. 10.1.2 Custom Design With WEBENCH® Tools
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

TPSM8281x is a family of pin-to-pin, 3A and 4A compatible, high-efficiency, and easy to use synchronous step-down DC/DC power modules with integrated inductors. The devices are based on a fixed-frequency peak current-mode control topology and they support high power density requirements for telecommunication, test and measurement, and medical applications. Low resistance switches allow up to 4A continuous output current at high ambient temperatures. The switching frequency is externally adjustable from 1.8MHz to 4MHz and can also be synchronized to an external clock in the same frequency range. In PFM/PWM mode, the TPSM8281x maintains high efficiency across the whole load range. The TPSM8281x provide 1% output voltage accuracy in PWM mode, which enables designing power supplies with high output voltage accuracy. The SS/TR pin helps limiting inrush current through a precise start-up ramp. It also supports sequencing by tracking the output voltage to an external source. The family is available in a 14-pin μSIL package with nominal 3.0mm × 4.0mm footprint and in a 13-pin MagPack package with nominal 2.5mm × 3.0mm footprint.

Device Information
PART NUMBER(3) OUTPUT CURRENT PACKAGE(1) PACKAGE SIZE(2)
TPSM82810 4A SIL (µSiL, 14) 3.0mm × 4.0mm
TPSM82813 3A SIL (µSiL, 14) 3.0mm × 4.0mm
VCA (QFN, 13)(4) 2.5mm × 3.0mm
TPSM82812(5) 2A VCA (QFN, 13) 2.5mm × 3.0mm
TPSM82811(5) 1A
For more information, see Section 12.
The package size (length × width) is a nominal value and includes pins, where applicable.
Advance information (not production data).
Preview information (not production data).
TPSM82810 TPSM82813 SchematicSchematic
TPSM82810 TPSM82813 Efficiency vs Output Current; VIN =
                                                  3.3V; PFM; VCA
                                                  Package; TA = 25°CEfficiency vs Output Current; VIN = 3.3V;
PFM; VCA Package; TA = 25°C