SLVSEP0F August 2019 – November 2021 TPSM82821 , TPSM82821A , TPSM82822 , TPSM82822A , TPSM82823 , TPSM82823A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPSM8282x is a synchronous step-down converter power module. The required power inductor is integrated inside the TPSM8282x. The inductance value is 0.47 µH for the TPSM82821 and TPS82821A, 0.24 µH for the TPSM82822, TPSM82822A, TPSM82823 and TPSM82823A with a ±20% tolerance. The TPSM82821/TPSM82821A, TPSM82822/TPSM82822A and TPSM82823/TPSM82823A are pin-to-pin and BOM-to-BOM compatible with each other.