SLVSEP0F August 2019 – November 2021 TPSM82821 , TPSM82821A , TPSM82822 , TPSM82822A , TPSM82823 , TPSM82823A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPSM82821SILR | uSiP | SIL | 10 | 3000 | 330.0 | 8.4 | 2.25 | 2.75 | 1.25 | 4.0 | 8.0 | Q1 |
TPSM82821ASILR | uSiP | SIL | 10 | 3000 | 330.0 | 8.4 | 2.25 | 2.75 | 1.25 | 4.0 | 8.0 | Q1 |
TPSM828211SILR | uSiP | SIL | 10 | 3000 | 330.0 | 8.4 | 2.25 | 2.75 | 1.25 | 4.0 | 8.0 | Q1 |
TPSM828212SILR | uSiP | SIL | 10 | 3000 | 330.0 | 8.4 | 2.25 | 2.75 | 1.25 | 4.0 | 8.0 | Q1 |
TPSM828213SILR | uSiP | SIL | 10 | 3000 | 330.0 | 8.4 | 2.25 | 2.75 | 1.25 | 4.0 | 8.0 | Q1 |
TPSM828214SILR | uSiP | SIL | 10 | 3000 | 330.0 | 8.4 | 2.25 | 2.75 | 1.25 | 4.0 | 8.0 | Q1 |
TPSM82822SILR | uSiP | SIL | 10 | 3000 | 330.0 | 8.4 | 2.25 | 2.75 | 1.25 | 4.0 | 8.0 | Q1 |
TPSM82822ASILR | uSiP | SIL | 10 | 3000 | 330.0 | 8.4 | 2.25 | 2.75 | 1.25 | 4.0 | 8.0 | Q1 |
TPSM828221SILR | uSiP | SIL | 10 | 3000 | 330.0 | 8.4 | 2.25 | 2.75 | 1.25 | 4.0 | 8.0 | Q1 |
TPSM828222SILR | uSiP | SIL | 10 | 3000 | 330.0 | 8.4 | 2.25 | 2.75 | 1.25 | 4.0 | 8.0 | Q1 |
TPSM828223SILR | uSiP | SIL | 10 | 3000 | 330.0 | 8.4 | 2.25 | 2.75 | 1.25 | 4.0 | 8.0 | Q1 |
TPSM828224SILR | uSiP | SIL | 10 | 3000 | 330.0 | 8.4 | 2.25 | 2.75 | 1.25 | 4.0 | 8.0 | Q1 |
TPSM82823SILR | uSiP | SIL | 10 | 3000 | 330.0 | 8.4 | 2.25 | 2.75 | 1.25 | 4.0 | 8.0 | Q1 |
TPSM82823ASILR | uSiP | SIL | 10 | 3000 | 330.0 | 8.4 | 2.25 | 2.75 | 1.25 | 4.0 | 8.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPSM82821SILR | uSiP | SIL | 10 | 3000 | 383.0 | 353.0 | 58.0 |
TPSM82821ASILR | uSiP | SIL | 10 | 3000 | 383.0 | 353.0 | 58.0 |
TPSM828211SILR | uSiP | SIL | 10 | 3000 | 383.0 | 353.0 | 58.0 |
TPSM828212SILR | uSiP | SIL | 10 | 3000 | 383.0 | 353.0 | 58.0 |
TPSM828213SILR | uSiP | SIL | 10 | 3000 | 383.0 | 353.0 | 58.0 |
TPSM828214SILR | uSiP | SIL | 10 | 3000 | 383.0 | 353.0 | 58.0 |
TPSM82822SILR | uSiP | SIL | 10 | 3000 | 383.0 | 353.0 | 58.0 |
TPSM82822ASILR | uSiP | SIL | 10 | 3000 | 383.0 | 353.0 | 58.0 |
TPSM828221SILR | uSiP | SIL | 10 | 3000 | 383.0 | 353.0 | 58.0 |
TPSM828222SILR | uSiP | SIL | 10 | 3000 | 383.0 | 353.0 | 58.0 |
TPSM828223SILR | uSiP | SIL | 10 | 3000 | 383.0 | 353.0 | 58.0 |
TPSM828224SILR | uSiP | SIL | 10 | 3000 | 383.0 | 353.0 | 58.0 |
TPSM82823SILR | uSiP | SIL | 10 | 3000 | 383.0 | 353.0 | 58.0 |
TPSM82823ASILR | uSiP | SIL | 10 | 3000 | 383.0 | 353.0 | 58.0 |