SLVSEP0F August 2019 – November 2021 TPSM82821 , TPSM82821A , TPSM82822 , TPSM82822A , TPSM82823 , TPSM82823A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VIN = 5 V | TA = 25°C | TPSM82823 |
VIN = 4.2 V | TA = 25°C | TPSM82823 |
VIN = 3.3 V | TA = 25°C | TPSM82823 |
VIN = 2.4 V | TA = 25°C | TPSM82823 |
VOUT = 0.6 V | TPSM82823 | RθJA = 64.3°C/W |
VOUT = 1.8 V | TPSM82823 | RθJA = 64.3°C/W |
VOUT = 3.3 V | TPSM82823 | RθJA = 64.3°C/W |
VOUT = 1.2 V | TPSM82823 |
VOUT = 2.5 V | TPSM82823 |
IOUT = 3 A | TPSM82823 |
IOUT = 25 mA to 3 A | TPSM82823 |
IOUT = 0.5 A to 3 A | Slew Rate = 2 A/µs | TPSM82823 |
IOUT = 3 A | TPSM82823 |
RLOAD = 0.68 Ω, VIN = 5.5 V (battery supply), VOUT = 1.8 V, tested on TPSM82823EVM-080 |
VIN = 5 V | TA = 85°C | TPSM82823 |
VIN = 4.2 V | TA = 85°C | TPSM82823 |
VIN = 3.3 V | TA = 85°C | TPSM82823 |
VIN = 2.4 V | TA = 85°C | TPSM82823 |
VOUT = 1.2 V | TPSM82823 | RθJA = 64.3°C/W |
VOUT = 2.5 V | TPSM82823 | RθJA = 64.3°C/W |
VOUT = 0.6 V | TPSM82823 |
VOUT = 1.8 V | TPSM82823 |
VOUT = 3.3 V | TPSM82823 |
IOUT = 25 mA | TPSM82823 |
IOUT = 0 A to 3 A | Slew Rate = 2 A/µs | TPSM82823 |
IOUT = no load | TPSM82823 |
TPSM82823 |