SLVSEP0F August 2019 – November 2021 TPSM82821 , TPSM82821A , TPSM82822 , TPSM82822A , TPSM82823 , TPSM82823A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
ORDERABLE PART NUMBER |
OUTPUT VOLTAGE |
MODE OF OPERATION |
OUTPUT CURRENT |
---|---|---|---|
TPSM82821SILR | adjustable | Power save mode | 1 A |
TPSM828211SILR | 1.2 V | ||
TPSM828212SILR | 1.8 V | ||
TPSM828213SILR | 2.5 V | ||
TPSM828214SILR | 3.3 V | ||
TPSM82821ASILR | adjustable |
Forced PWM |
|
TPSM82822SILR | adjustable | Power save mode | 2 A |
TPSM828221SILR | 1.2 V | ||
TPSM828222SILR | 1.8 V | ||
TPSM828223SILR | 2.5 V | ||
TPSM828224SILR | 3.3 V | ||
TPSM82822ASILR | adjustable | Forced PWM | |
TPSM82823SILR | adjustable | Power save mode | 3 A |
TPSM82823ASILR | adjustable | Forced PWM |