SLVSGJ4C October 2022 – July 2023 TPSM82912 , TPSM82913 , TPSM82913E
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPSM82912RDUR | B0QFN | RDU | 28 | 1500 | 330 | 17.6 | 4.8 | 5.8 | 2.05 | 8 | 12 | Q1 |
TPSM82913RDUR | B0QFN | RDU | 28 | 1500 | 330 | 17.6 | 4.8 | 5.8 | 2.05 | 8 | 12 | Q1 |
TPSM82913RDUR-ET | B0QFN | RDU | 28 | 1500 | 330 | 17.6 | 4.8 | 5.8 | 2.05 | 8 | 12 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPSM82912RDUR | B0QFN | RDU | 28 | 1500 | 336 | 336 | 48 |
TPSM82913RDUR | B0QFN | RDU | 28 | 1500 | 336 | 336 | 48 |
TPSM82913RDUR-ET | B0QFN | RDU | 28 | 1500 | 336 | 336 | 48 |