SLVSGJ4C october 2022 – july 2023 TPSM82912 , TPSM82913 , TPSM82913E
PRODUCTION DATA
0.8 Vout | 2.2 μH, 1 MHz | 1st L-C Only |
1.8 Vout | 2.2 μH, 1 MHz | 1st L-C Only |
5 Vout | 2.2 μH, 2.2 MHz | 1st L-C Only |
1.8 Vout | 2.2 μH, 2.2 MHz | 1st L-C Only |
12 V to 1.2 V | 1 MHz | After 2nd L-C |
300 mA to 3 A to 300 mA |
12 V to 1.8 V | 1 MHz | After 2nd L-C |
300 mA to 3 A to 300 mA |
12 V to 3.3 V | 2.2 MHz | After 2nd L-C |
300 mA to 3 A to 300 mA |
1.2 Vout | 2.2 μH, 1 MHz | 1st L-C Only |
3.3 Vout | 2.2 μH, 2.2 MHz | 1st L-C Only |
1.2 Vout | 2.2 μH, 2.2 MHz | 1st L-C Only |
12 V to 1.2 V | 1 MHz | 1st L-C Only |
300 mA to 3 A to 300 mA |
12 V to 1.8 V | 1 MHz | 1st L-C Only |
300 mA to 3 A to 300 mA |
12 V to 3.3 V | 2.2 MHz | 1st L-C Only |
300 mA to 3 A to 300 mA |