SLVSGJ4C october 2022 – july 2023 TPSM82912 , TPSM82913 , TPSM82913E
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
As described in Section 7.3.8, the NR/SS cap affects both the total noise and the soft-start time. When no NR/SS cap is connected, there is a default 2.35-ms soft-start time. The recommended value for a 5-ms soft-start time and good noise performance is 220 nF, as there is an internal 220 nF capacitor already in the module. The maximum NR/SS cap is 3.3 μF for a start-up time of 35 ms. Values greater than 1 μF have minimal improvement in noise performance. Use Equation 7 and Equation 8 to calculate the soft-start time based on desired soft-start time or the chosen capacitor value. Note that the CNRSS in the equation below is the combination of the internal 220 nF cap and any external cap from the CNRSS pin to GND.