SLVSGJ4C october 2022 – july 2023 TPSM82912 , TPSM82913 , TPSM82913E
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage(2) | VIN, EN/SYNC, PG, S-CONF | –0.3 | 18 | V |
SW (DC) | –0.3 | VIN + 0.3 | V | |
SW (AC, less than 10ns)(3) | –2.5 | 21 | V | |
VOUT, FB, NR/SS | –0.3 | 6 | V | |
PSNS | –0.3 | 0.3 | V | |
Sink Current | PG | 10 | mA | |
TJ | Junction temperature, -ET versions only | –55 | 125 | °C |
Tstg | Storage temperature | –65 | 125 | °C |
Mechanical shock | Mil-STD-883D, Method 2002.3, 1 msec, 1/2 sine, mounted | 1500 | G | |
Mechanical vibration | Mil-STD-883D, Method 2007.2, 20 to 2000 Hz | 20 | G |