SLVSGJ4C october 2022 – july 2023 TPSM82912 , TPSM82913 , TPSM82913E
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 3.0 | 17 | V | |
VOUT | Output voltage | 0.8 | 5.5 | V | |
CIN | Effective input capacitance | 5 | 10 | µF | |
COUT | Effective output capacitance | 40 | 47 | 80 | µF |
Lf | Effective filter inductance | 0 | 10 | 50 | nH |
Cf | Effective filter capacitance | 20 | 40 | 160 | µF |
COUT + Cf | Effective total output capacitance, including first and second L-C filter | 40 | 200 | µF | |
IOUT | Output current for TPSM82913 | 0 | 3 | A | |
IOUT | Output current for TPSM82912 | 0 | 2 | A | |
TJ(1) | Junction temperature | –40 | 125 | °C | |
TJ(1) | Junction temperature, -ET versions only | –55 | 125 | °C |