SLUSF98 November 2024 TPSM84338
PRODUCTION DATA
Table 7-1 shows the design parameters for this application.
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage | 5.5 | 24 | 28 | V | |
VOUT | Output voltage | 5 | V | |||
IOUT | Output current rating | 3 | A | |||
VIN(ripple) | Input ripple voltage | 400 | mV | |||
VOUT(ripple) | Output ripple voltage | 30 | mV | |||
FSW | Switching frequency | RT = floating | 1000 | kHz | ||
tSS | Soft-start time | CSS = 33nF | 3.6 | mS | ||
TA | Ambient temperature | 25 | °C |