Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM84338

ACTIVE

3.8-V to 28-V Input, 3A, 200kHz-2.2MHz synchronous step-down power module

Product details

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 28 Vin (min) (V) 3.8 Vout (max) (V) 17 Vout (min) (V) 0.6 Features Adjustable soft start, Adjustable switching frequency, Enable, External Sync, Light-load efficiency, Low Quiescent Current, Phase Interleaving, UVLO adjustable Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 98 Control mode current mode Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 28 Vin (min) (V) 3.8 Vout (max) (V) 17 Vout (min) (V) 0.6 Features Adjustable soft start, Adjustable switching frequency, Enable, External Sync, Light-load efficiency, Low Quiescent Current, Phase Interleaving, UVLO adjustable Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 98 Control mode current mode Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200
QFN-FCMOD (RCJ) 9 14.85 mm² 3.3 x 4.5
  • Configured for a wide range of applications
    • 3.8V to 28V input voltage range
    • 0.6V to 17V output voltage range
    • Up to 3A continuous output current
    • 0.6V ±1% reference voltage (–40°C to 125°C)
    • Low quiescent current of 28uA (typical)
    • 70ns, 114ns minimum switching on, off-time
    • 8us maximum switching on-time
    • 98% maximum duty cycle
  • Ease of use and small design size
    • Peak current control mode with internal compensation
    • 200kHz to 2.2MHz selectable frequency
    • Synchronizable to an external clock (support phase shift): 200kHz to 2.2MHz
    • Selectable PFM / FCCM at light load condition
    • Selectable adjustable soft-start time / power-good indicator function
    • Good EMI performance with frequency spread spectrum and optimized pinout
    • Hiccup OC limit for both high-side and low-side MOSFETs
    • Non-latched protections for OTP, OCP, OVP, UVP, and UVLO
    • Integrated bootstrap capacitor and inductor to support easy PCB layout
    • Operating junction temperature of –40°C to 125°C
    • 3.3mm × 4.5mm × 2mm QFN package
  • Create a custom design with the TPSM84338 using the WEBENCH Power Designer
  • Configured for a wide range of applications
    • 3.8V to 28V input voltage range
    • 0.6V to 17V output voltage range
    • Up to 3A continuous output current
    • 0.6V ±1% reference voltage (–40°C to 125°C)
    • Low quiescent current of 28uA (typical)
    • 70ns, 114ns minimum switching on, off-time
    • 8us maximum switching on-time
    • 98% maximum duty cycle
  • Ease of use and small design size
    • Peak current control mode with internal compensation
    • 200kHz to 2.2MHz selectable frequency
    • Synchronizable to an external clock (support phase shift): 200kHz to 2.2MHz
    • Selectable PFM / FCCM at light load condition
    • Selectable adjustable soft-start time / power-good indicator function
    • Good EMI performance with frequency spread spectrum and optimized pinout
    • Hiccup OC limit for both high-side and low-side MOSFETs
    • Non-latched protections for OTP, OCP, OVP, UVP, and UVLO
    • Integrated bootstrap capacitor and inductor to support easy PCB layout
    • Operating junction temperature of –40°C to 125°C
    • 3.3mm × 4.5mm × 2mm QFN package
  • Create a custom design with the TPSM84338 using the WEBENCH Power Designer

The TPSM84338 is a high efficiency, high voltage input, and easy-to-use synchronous buck power module with high design flexibility. With the wide operating input voltage range of 3.8V to 28V, the TPSM84338 is designed for systems powered from 5V, 12V, 19V, 24V power-bus rails. The device supports up to 3A continuous output current and 98% maximum duty cycle.

TPSM84338 uses fixed frequency peak current control with internal compensation for fast transient response and good line and load regulation. With the optimized internal loop compensation, the device eliminates the need for external compensation over a wide output voltage range and switching frequency.

TPSM84338 allows high design flexibility with wide supported switching frequency of 200kHz – 2.2MHz set by the RT/SYNC pin. The device has the option for pulse frequency modulation (PFM), forced continuous conduction modulation (FCCM) at light load condition, and adjustable soft-start (SS) time / power-good (PG) indicator with different configuration of the MODE pin.

TPSM84338 provides protection functions including thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. TPSM84338 is available in 9-pin, 3.3mm × 4.5mm, QFN package, and the pinout is available for single-layer PCB layout and the junction temperature is specified from –40°C to 150°C.

The TPSM84338 is a high efficiency, high voltage input, and easy-to-use synchronous buck power module with high design flexibility. With the wide operating input voltage range of 3.8V to 28V, the TPSM84338 is designed for systems powered from 5V, 12V, 19V, 24V power-bus rails. The device supports up to 3A continuous output current and 98% maximum duty cycle.

TPSM84338 uses fixed frequency peak current control with internal compensation for fast transient response and good line and load regulation. With the optimized internal loop compensation, the device eliminates the need for external compensation over a wide output voltage range and switching frequency.

TPSM84338 allows high design flexibility with wide supported switching frequency of 200kHz – 2.2MHz set by the RT/SYNC pin. The device has the option for pulse frequency modulation (PFM), forced continuous conduction modulation (FCCM) at light load condition, and adjustable soft-start (SS) time / power-good (PG) indicator with different configuration of the MODE pin.

TPSM84338 provides protection functions including thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. TPSM84338 is available in 9-pin, 3.3mm × 4.5mm, QFN package, and the pinout is available for single-layer PCB layout and the junction temperature is specified from –40°C to 150°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPSM843321 ACTIVE 3.8V to 18V input, 3A, 200kHz to 2.2MHz synchronous step-down power module Lower Vin equivalent
NEW TPSM843521 ACTIVE 3.8V to 18V input, 5A, 200kHz to 2.2MHz synchronous step-down power module Lower Vin and higher current equivalent
NEW TPSM84538 ACTIVE 3.8V to 28V Input, 5A, 200kHz to 2.2MHz synchronous step-down power module Higher current (5A) equivalent

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPSM84338 3.8V to 28V, 3A, Synchronous Buck Power Module With User Selectable Mode datasheet PDF | HTML 27 Nov 2024
Certificate TPSM84338EVM EU Declaration of Conformity (DoC) 15 Nov 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM84338EVM — TPSM84338 evaluation module

The TPSM84338EVM is a fully assembled and tested circuit for evaluating the TPSM84338 module. The evaluation module is configured to operate from input voltage range of 3.8V to 28V and produce a regulated 5V output with up to 3A load current. Most settings of the device can be easily adjusted or (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPSM84338 Pspice Transient model

SLUM921.ZIP (239 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (RCJ) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos