TPSM84338EVM

TPSM84338 evaluation module

TPSM84338EVM

Order now

Overview

The TPSM84338EVM is a fully assembled and tested circuit for evaluating the TPSM84338 module. The evaluation module is configured to operate from input voltage range of 3.8V to 28V and produce a regulated 5V output with up to 3A load current. Most settings of the device can be easily adjusted or set through resistors and jumpers, such as: operation mode, soft start time and switching frequency.

Features
  • 3.8V to 28V input voltage range
  • 0.6V to 17V output voltage range
  • Support 3A continuous output current
  • Easy to use and small solution size
Power modules (integrated inductor)
TPSM84338 3.8-V to 28-V Input, 3A, 200kHz-2.2MHz synchronous step-down power module
Download View video with transcript Video

Order & start development

Evaluation board

TPSM84338EVM — TPSM84338 evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPSM84338 Step-Down Converter Module Evaluation Module User's Guide PDF | HTML 04 Dec 2024
Certificate TPSM84338EVM EU Declaration of Conformity (DoC) 15 Nov 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos