SLVSE26B November 2017 – April 2018 TPSM84824
PRODUCTION DATA.
For this design example, use the parameters listed in Table 11 and follow the design procedures in Detailed Design Procedure
DESIGN PARAMETER | VALUE |
---|---|
Input voltage VIN | 12 V typical |
Output voltage VOUT | 1.2 V |
Output current rating | 8 A |
Key care-abouts | Small solution size, good transient response |
Transient response requirements | 3% voltage deviation, 4-A load step, 1-A/µs slew rate |