Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM84824

ACTIVE

4.5V to 17V Input, 0.6V-10V Output, 8A Power Module in Compact 7.5x7.5mm Footprint

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPSM843820 ACTIVE 4-V to 18-V input, advanced current mode, 8-A synchronous SWIFT™ step-down power module Higher efficiency module in a smaller solution size

Product details

Rating Catalog Operating temperature range (°C) -40 to 105 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 8 Vin (min) (V) 4.5 Vin (max) (V) 17 Vout (min) (V) 0.6 Vout (max) (V) 10 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1600 Features EMI Tested, Enable, Frequency synchronization, Power good, Tracking, TurboTrans Control mode current mode Duty cycle (max) (%) 75
Rating Catalog Operating temperature range (°C) -40 to 105 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 8 Vin (min) (V) 4.5 Vin (max) (V) 17 Vout (min) (V) 0.6 Vout (max) (V) 10 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1600 Features EMI Tested, Enable, Frequency synchronization, Power good, Tracking, TurboTrans Control mode current mode Duty cycle (max) (%) 75
QFM (MOL) 24 56.25 mm² 7.5 x 7.5
  • Integrated Inductor Power Solution
  • 7.5 mm × 7.5 mm × 5.3 mm QFM Package
    • All Pins Accessible From Package Perimeter
  • Input Voltage Range: 4.5 V to 17 V
  • Wide-Output Voltage Range: 0.6 V to 10 V
  • Efficiencies up to 96%
  • Adjustable Fixed Switching Frequency
    (200 kHz to 1.6 MHz)
  • Allows Synchronization to an External Clock
  • Ultra-Fast Load Step Response (TurboTrans™)
  • Power-Good Output
  • Meets EN55011 Class B Radiated EMI Limits
  • Operating Ambient Range: –40°C to +105°C
  • Operating IC Junction Range: –40°C to +150°C
  • Create a Custom Design Using the TPSM84824 With the WEBENCH® Power Designer
  • Integrated Inductor Power Solution
  • 7.5 mm × 7.5 mm × 5.3 mm QFM Package
    • All Pins Accessible From Package Perimeter
  • Input Voltage Range: 4.5 V to 17 V
  • Wide-Output Voltage Range: 0.6 V to 10 V
  • Efficiencies up to 96%
  • Adjustable Fixed Switching Frequency
    (200 kHz to 1.6 MHz)
  • Allows Synchronization to an External Clock
  • Ultra-Fast Load Step Response (TurboTrans™)
  • Power-Good Output
  • Meets EN55011 Class B Radiated EMI Limits
  • Operating Ambient Range: –40°C to +105°C
  • Operating IC Junction Range: –40°C to +150°C
  • Create a Custom Design Using the TPSM84824 With the WEBENCH® Power Designer

The TPSM84824 power module is an easy-to-use integrated power supply that combines an 8-A DC/DC converter with power MOSFETs, a shielded inductor and passives into a small form-factor QFM package. This power solution allows as few as six external components while maintaining the ability to adjust key parameters to meet specific design requirements. Ultra-fast transient response can be achieved by use of the TurboTrans™ feature. TurboTrans allows the transient response to be optimized for reduced output voltage deviation with less required output capacitance.

The 7.5 mm × 7.5 mm × 5.3 mm, 24-pin QFM package is easy to solder to a printed circuit board and has excellent power dissipation capability. The TPSM84824 offers flexibilty with many features including power good, programmable UVLO, tracking, prebias start-up, as well as overcurrent and overtemperature protection making it a great product for powering a wide range of devices and systems.

The TPSM84824 power module is an easy-to-use integrated power supply that combines an 8-A DC/DC converter with power MOSFETs, a shielded inductor and passives into a small form-factor QFM package. This power solution allows as few as six external components while maintaining the ability to adjust key parameters to meet specific design requirements. Ultra-fast transient response can be achieved by use of the TurboTrans™ feature. TurboTrans allows the transient response to be optimized for reduced output voltage deviation with less required output capacitance.

The 7.5 mm × 7.5 mm × 5.3 mm, 24-pin QFM package is easy to solder to a printed circuit board and has excellent power dissipation capability. The TPSM84824 offers flexibilty with many features including power good, programmable UVLO, tracking, prebias start-up, as well as overcurrent and overtemperature protection making it a great product for powering a wide range of devices and systems.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPSM84624 ACTIVE 4.5V to 17V Input, 0.6V-10V Output, 6A Power Module in Compact 7.5x7.5mm Footprint Lower current equivalent part.
Same functionality with different pin-out to the compared device
TPS54824 ACTIVE 4.5-V to 17-V, 8-A synchronous SWIFT™ buck converter in HotRod™ QFN Discrete solution offering additional flexibility.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPSM84824 4.5-V to 17-V Input, 0.6-V to 10-V Output, 8-A Power Module datasheet (Rev. B) PDF | HTML 06 Apr 2018
Application note Soldering Considerations for Power Modules (Rev. C) PDF | HTML 14 Mar 2024
EVM User's guide TPSM84x24 Power Module Evaluation Module User's Guide (Rev. B) PDF | HTML 23 Jun 2021
Application note Non-Isolated Point-of-Load Solutions for Tiger Lake in PC Applications (Rev. B) PDF | HTML 29 Apr 2021
Technical article TurboTrans™ technology: one resistor dramatically improves transient performance a PDF | HTML 26 Jan 2018
White paper Simplify low EMI design with power modules 20 Nov 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM84824EVM-013 — TPSM84824 4.5V to 17V Input, 0.6V to 10V Output, 8A Power Module Evaluation Board

The TPSM84824 evaluation board is configured to evaluate the operation of the TPSM84824 power module for current up to 8.0 A. The input voltage range is 4.5V to 17V. The output voltage range is 0.6V to 10V. The evaluation board makes it easy to evaluate the TPSM84824 operation.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPSM84824 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMCA1B.ZIP (45 KB) - PSpice Model
Reference designs

TIDA-01027 — Low-noise power supply reference design maximizing performance in 12.8-GSPS data acquisition systems

This reference design demonstrates an efficient, low-noise five-rail power supply design for very high-speed Data Acquisition (DAQ) systems capable of > 12.8 GSPS. The power supply DC/DC converters are frequency-synchronized and phase-shifted in order to minimize input current ripple and (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
QFM (MOL) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos