SLVSE26B November 2017 – April 2018 TPSM84824
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
INPUT VOLTAGE (VIN) | ||||||||
VIN | Input voltage | Over IOUT range | 4.5(1) | 17 | V | |||
UVLO | VIN undervoltage lockout | VIN increasing | 4.1 | 4.3 | V | |||
VIN decreasing | 3.7 | 3.9 | V | |||||
ISHDN | Shutdown supply current | VEN = 0 V | 3 | 11 | µA | |||
OUTPUT VOLTAGE (VOUT) | ||||||||
VOUT(ADJ) | Output voltage adjust | Over IOUT range | 0.6 | 10 | V | |||
VOUT(Ripple) | Output voltage ripple | 20-MHz bandwidth | 16 | mV | ||||
FEEDBACK | ||||||||
VFB | Feedback voltage(2) | TA = 25°C, IOUT = 0 A | 0.596 | 0.6 | 0.604 | V | ||
–40°C ≤ TJ ≤ 125°C, IOUT = 0 A | 0.595 | 0.6 | 0.605 | V | ||||
Line regulation | Over VIN range, TA = 25°C, IOUT = 0 A | 0.1 | mV | |||||
Load regulation | Over IOUT range, TA = 25°C | 0.8 | mV | |||||
CURRENT | ||||||||
IOUT | Output current | Natural convection, TA = 25°C | 0 | 8 | A | |||
Overcurrent threshold | 11 | A | ||||||
PERFORMANCE | ||||||||
ƞ | Efficiency | VIN = 12 V,
IOUT = 4 A |
VOUT = 5 V, fSW = 1.2 MHz | 94% | ||||
VOUT = 3.3 V, fSW = 1.0 MHz | 93% | |||||||
VOUT = 1.8 V, fSW = 600 kHz | 91% | |||||||
VOUT = 1.2 V, fSW = 450 kHz | 87% | |||||||
VOUT = 1 V, fSW = 400 kHz | 86% | |||||||
Transient response
voltage deviation |
25% to 75% load step, 2A/µs slew rate,
RTT = 6.98 kΩ, COUT = 400-µF ceramic + 220-µF polymer |
36 | mV | |||||
25% to 75% load step, 2A/µs slew rate,
RTT = 8.87 kΩ, COUT = 400-µF ceramic |
44 | mV | ||||||
SOFT START | ||||||||
tSS | Internal soft start time | 1.25 | ms | |||||
ISS | Soft start charge current | 5 | µA | |||||
THERMAL | ||||||||
TSHDN | Thermal shutdown | Shutdown temperature | 170 | °C | ||||
Hysteresis | 15 | °C | ||||||
ENABLE (EN) | ||||||||
VEN-H | EN rising threshold | 1.2 | 1.26 | V | ||||
VEN-HYS | EN falling threshold | 1.1 | 1.15 | V | ||||
IEN | EN pin sourcing current | VEN = 1.1 V | 1.2 | µA | ||||
VEN = 1.3 V | 3.6 | µA | ||||||
POWER GOOD (PGOOD) | ||||||||
VPGOOD | PGOOD thresholds | VOUT rising (fault) | 108% | |||||
VOUT falling (good) | 106% | |||||||
VOUT rising (good) | 91% | |||||||
VOUT falling (fault) | 89% | |||||||
Minimum VIN for valid PGOOD | VPGOOD < 0.5 V, IPGOOD = 2 mA | 0.7 | 1 | V | ||||
PGOOD low voltage | 2-mA pullup, VEN = 0 V | 0.3 | V | |||||
CAPACITANCE | ||||||||
CIN | External input capacitance | Ceramic type | 20(3) | µF | ||||
Non-ceramic type | 100(3) | µF | ||||||
COUT | External output capacitance | min(4) | 1500(5) | µF |