SLVSE26B November 2017 – April 2018 TPSM84824
PRODUCTION DATA.
The EN pin provides electrical ON and OFF control for the TPSM84824. When the EN pin voltage is below the EN low threshold, the device is in shutdown mode. In shutdown mode the device is put into a low quiescent current state. The TPSM84824 also employs undervoltage lockout protection. If VIN is below the UVLO level, the output of the regulator turns off.