SLUSF51C March 2023 – January 2024 TPSM863252 , TPSM863253 , TPSM863257
PRODUCTION DATA
The TPSM86325x can support large duty operations up to 95% by smoothly dropping down the switching frequency. When VIN / VOUT < 1.6 and VFB is lower than internal VREF, the switching frequency is allowed to smoothly drop to make tON extended to implement the large duty operation and keep output voltage. The minimum switching frequency is limited to approximately 600kHz.