SLUSF51C March 2023 – January 2024 TPSM863252 , TPSM863253 , TPSM863257
PRODUCTION DATA
The EN pin controls the turn-on and turn-off of the device. When EN pin voltage is above the turn-on threshold, the device starts switching, and when the EN pin voltage falls below the turn-off threshold, thr IC stops switching. The default status is low. There is a 2MΩ internal pulldown resistor in the EN pin.
EN can be controlled by a typical divider resistor circuit from Vin or by a voltage of lower than 5.5V.
Because there is a 2MΩ internal pulldown resistor in the EN pin, TPSM86325x also supports to only connect a top resistor from VIN pin to EN pin. EN voltage is got by the divide net of top resistor and 2MΩ. EN voltage cannot be allowed to be over 6V.