SLUSF51C March 2023 – January 2024 TPSM863252 , TPSM863253 , TPSM863257
PRODUCTION DATA
Table 8-1 shows the design parameters for this application.
Parameter | Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
VOUT | Output voltage | 1.05 | V | |||
IOUT | Output current | 3 | A | |||
ΔVOUT | Transient response | 0.3A – 2.7A load step, 1A/μs slew rate | ±3% × VOUT | V | ||
VIN | Input voltage | 4.5 | 12 | 17 | V | |
VOUT(ripple) | Output voltage ripple | CCM condition | 20 | mV | ||
TA | Ambient temperature | 25 | °C |