SLVSHT0 May 2024 TPSM86637 , TPSM86638
PRODUCTION DATA
The TPSM8663x can support large duty operations by smoothly dropping down the switching frequency. The switching frequency is allowed to smoothly drop to make TON extended to implement the large duty operation and also improve the performance of the load transient performance. The TPSM86638 can support up to 98% duty cycle operation.