SLUSF73 august 2023 TPSM8S6C24
PRODUCTION DATA
CMD Address | 1Bh (with CMD byte = 7Bh) |
Write Transaction: | Write Word |
Read Transaction: | Block-Write/Block-Read Process Call |
Format: | Unsigned Binary (1 byte) |
Phased: | No, Only PHASE = FFh is supported |
NVM Back-up: | EEPROM |
Updates: | On-the-fly |
SMBALERT_MASK bits for STATUS_IOUT
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | R | RW | R | R | R | R | R |
mIOUT_OCF | 0 | mIOUT_OCW | mIOUT_UCF | 0 | 0 | 0 | 0 |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7 | mIOUT_ OCF | RW | NVM | 0b: SMBALERT may assert due to this condition. 1b: SMBALERT may NOT assert due to this condition. |
6 | Not supported | R | 0b | Not supported |
5 | mIOUT_ OCW | RW | NVM | 0b: SMBALERT may assert due to this condition. 1b: SMBALERT may NOT assert due to this condition. |
4 | mIOUT_UCF | RW | NVM | 1b: SMBALERT may NOT assert due to this condition. |
3 | Not supported | R | 0b | Not supported |
2:0 | Not supported | RW | 0b | Not supported |