Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM8S6C24

ACTIVE

2.95V-to-16V input, 35A, 4x stackable PMBus® power module with extended security

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Module Iout (max) (A) 35 Vin (min) (V) 2.95 Vin (max) (V) 16 Vout (min) (V) 0.5 Vout (max) (V) 3.6 Switching frequency (min) (kHz) 275 Switching frequency (max) (kHz) 1100 Features Adjustable current limit, Current Sharing, Dynamic Voltage Scaling, EMI Tested, Enable, Frequency synchronization, Overcurrent protection, PMBus, Phase Interleaving, Power good, Remote Sense, Voltage Margining Control mode current mode Duty cycle (max) (%) 85
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Module Iout (max) (A) 35 Vin (min) (V) 2.95 Vin (max) (V) 16 Vout (min) (V) 0.5 Vout (max) (V) 3.6 Switching frequency (min) (kHz) 275 Switching frequency (max) (kHz) 1100 Features Adjustable current limit, Current Sharing, Dynamic Voltage Scaling, EMI Tested, Enable, Frequency synchronization, Overcurrent protection, PMBus, Phase Interleaving, Power good, Remote Sense, Voltage Margining Control mode current mode Duty cycle (max) (%) 85
QFM (MOY) 45 176 mm² 16 x 11
  • Integrated extended security feature
  • 4.25 V to 16 V with PVIN tied to AVIN with internal LDO
  • 2.95 V to 16 V with PVIN and AVIN split rail, or with external bias on VDD5
  • Integrated MOSFETs, inductors, and basic passives
  • Average current mode control with selectable internal compensation
  • 0.5-V to 3.6-V output voltage range from through pinstrap
  • 0.25-V to 3.6-VPMBus VOUT_COMMAND range
  • Extensive PMBus command set with telemetry for V OUT, I OUT, and die temperature
  • Differential remote sensing with an internal FB divider for < 1% V OUT error
  • –40°C to +125°C T J
  • AVS and margining capabilities through PMBus
  • Multi function select (MSEL) pins for pinstrap programming PMBus defaults
  • Nine selectable switching frequencies from 275 kHz to 1.1 MHz
  • Frequency sync in, sync out
  • Supports prebiased output
  • 16-mm × 11-mm × 4.3-mm, 45-pin MOY package
  • Create a custom design using the TPSM8S6C24 with the WEBENCH Power Designer
  • Integrated extended security feature
  • 4.25 V to 16 V with PVIN tied to AVIN with internal LDO
  • 2.95 V to 16 V with PVIN and AVIN split rail, or with external bias on VDD5
  • Integrated MOSFETs, inductors, and basic passives
  • Average current mode control with selectable internal compensation
  • 0.5-V to 3.6-V output voltage range from through pinstrap
  • 0.25-V to 3.6-VPMBus VOUT_COMMAND range
  • Extensive PMBus command set with telemetry for V OUT, I OUT, and die temperature
  • Differential remote sensing with an internal FB divider for < 1% V OUT error
  • –40°C to +125°C T J
  • AVS and margining capabilities through PMBus
  • Multi function select (MSEL) pins for pinstrap programming PMBus defaults
  • Nine selectable switching frequencies from 275 kHz to 1.1 MHz
  • Frequency sync in, sync out
  • Supports prebiased output
  • 16-mm × 11-mm × 4.3-mm, 45-pin MOY package
  • Create a custom design using the TPSM8S6C24 with the WEBENCH Power Designer

TPSM8S6C24 is a highly integrated, easy-to-use, non-isolated DC/DC buck power module with added manufacturer-specific PMBus commands and the addition of EXTENDED_WRITE_PROTECT and PASSKEY improves security against malicious access to the PMBus by restricting Write capability with greater resolution than the standard Write Protect command.

TPSM8S6C24 is a 35-A power module and can source up to 140-A with 4 × stackability. The device has an option to overdrive the internal 5-V LDO with an external 5-V supply to enable lower input voltage range down to 2.95 V and improve the efficiency of the converter.

TPSM8S6C24 power module uses a proprietary fixed-frequency current-mode control with input feedforward and selectable internal compensation components for minimal size and stability over a wide range of output capacitances.

The PMBus interface with 1-MHz clock support to provide a convenient, standardized digital interface for converter configuration as well as monitoring of key parameters including output voltage, output current, and internal die temperature. Response to fault conditions can be set to restart, latch off, or ignore, depending on system requirements. Back-channel communication between stacked devices enables all TPSM8S6C24 converters, powering a single output rail to share a single address to simplify system software/firmware design. Key parameters including output voltage, switching frequency, soft-start time, and overcurrent fault limits can also be configured through BOM selection without PMBus communication to support program free power up.

TPSM8S6C24 is a highly integrated, easy-to-use, non-isolated DC/DC buck power module with added manufacturer-specific PMBus commands and the addition of EXTENDED_WRITE_PROTECT and PASSKEY improves security against malicious access to the PMBus by restricting Write capability with greater resolution than the standard Write Protect command.

TPSM8S6C24 is a 35-A power module and can source up to 140-A with 4 × stackability. The device has an option to overdrive the internal 5-V LDO with an external 5-V supply to enable lower input voltage range down to 2.95 V and improve the efficiency of the converter.

TPSM8S6C24 power module uses a proprietary fixed-frequency current-mode control with input feedforward and selectable internal compensation components for minimal size and stability over a wide range of output capacitances.

The PMBus interface with 1-MHz clock support to provide a convenient, standardized digital interface for converter configuration as well as monitoring of key parameters including output voltage, output current, and internal die temperature. Response to fault conditions can be set to restart, latch off, or ignore, depending on system requirements. Back-channel communication between stacked devices enables all TPSM8S6C24 converters, powering a single output rail to share a single address to simplify system software/firmware design. Key parameters including output voltage, switching frequency, soft-start time, and overcurrent fault limits can also be configured through BOM selection without PMBus communication to support program free power up.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS546D24S ACTIVE 2.95-V to 16-V, stackable 40-A synchronous SWIFT™ step-down PMBus® converter with extended security Discrete converter version with external inductor for more design flexibility

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPSM8S6C24, 2.95-V to 16-V, Single 35-A, Synchronous, Buck Power Module, Up to 4 × Stackable, With PMBus® and Extended Write Protection datasheet PDF | HTML 10 Aug 2023
Application brief Solving Power Design Challenges in Semiconductor Test and ATE Applications PDF | HTML 02 Aug 2024
Certificate TPSM8S6C24SEVM-1PH EU Declaration of Conformity (DoC) 31 May 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM8S6C24SEVM-1PH — TPSM8S6C24 evaluation module

The TPSM8S6C24EVM-1PH evaluation module (EVM) is configured to evaluate the operation of the TPSM8S6C24 power module in a single output configuration. The input voltage range is 5 V to 16 V, output voltage is 1.2 V and max output current is 35 A. The TPSM8S6C24SEVM-1PH allows programming and (...)
User guide: PDF | HTML
Simulation model

TPSM8S6C24 PSpice Transient Model (Rev. A)

SLUM862A.ZIP (651 KB) - PSpice Model
Simulation model

TPSM8S6C24 SIMPLIS Transient and Average Model (Rev. A)

SLUM861A.ZIP (813 KB) - SIMPLIS Model
Package Pins CAD symbols, footprints & 3D models
QFM (MOY) 45 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos