SBOSA52B november 2022 – august 2023 TRF0206-SP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | SUBGROUP(1) | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| AC PERFORMANCE | |||||||
| SSBW | Small-signal 3-dB bandwidth | Vo = 100 mVPP | 6.5 | GHz | |||
| LSBW | Large-signal 3-dB bandwidth | Vo = 1 VPP | 6.5 | GHz | |||
| Bandwidth for 1.5-dB flatness | 4.8 | GHz | |||||
| S21 | Power gain | f = 2 GHz | 12.5 | dB | |||
| S11 | Input return loss | f = 10 MHz to 4 GHz | -10 | dB | |||
| S12 | Reverse isolation | f = 10 MHz to 4 GHz | -35 | dB | |||
| Gain imbalance | f = 10 MHz to 5 GHz | ±0.4 | dB | ||||
| Phase imbalance | f = 10 MHz to 5 GHz | ±3 | ° | ||||
| CMRR | Common-mode rejection ratio(2) | f = 2 GHz | -30 | dB | |||
| HD2 | Second-order harmonic distortion | f = 0.5 GHz, Po = +2 dBm | -65 | dBc | |||
| f = 1 GHz, Po = +2 dBm | -60 | ||||||
| f = 2 GHz, Po = +2 dBm | -60 | ||||||
| f = 4 GHz, Po = +2 dBm | -60 | ||||||
| HD3 | Third-order harmonic distortion | f = 0.5 GHz, Po = +2 dBm | -65 | dBc | |||
| f = 1 GHz, Po = +2 dBm | -65 | ||||||
| f = 2 GHz, Po = +2 dBm | -68 | ||||||
| f = 4 GHz, Po = +2 dBm | -58 | ||||||
| OP1dB | Output 1-dB compression point | f = 0.5 GHz | 8.5 | dBm | |||
| f = 1 GHz | 10 | ||||||
| f = 2 GHz | 12 | ||||||
| f = 4 GHz | 10.5 | ||||||
| f = 6 GHz | 10 | ||||||
| OIP2 | Output second-order intercept point | f = 0.5 GHz, Po = –5 dBm per tone, 10 MHz spacing |
65 | dBm | |||
| f = 1 GHz, Po = –5 dBm per tone, 10 MHz spacing |
62 | ||||||
| f = 2 GHz, Po = –5 dBm per tone, 10 MHz spacing |
58 | ||||||
| f = 4 GHz, Po = –5 dBm per tone, 10 MHz spacing |
55 | ||||||
| f = 6 GHz, Po = –5 dBm per tone, 10 MHz spacing |
55 | ||||||
| OIP3 | Output third-order intercept point | f = 0.5 GHz, Po = –5 dBm per tone, 10 MHz spacing |
32 | dBm | |||
| f = 1 GHz, Po = –5 dBm per tone, 10 MHz spacing |
35 | ||||||
| f = 2 GHz, Po = –5 dBm per tone, 10 MHz spacing |
38 | ||||||
| f = 4 GHz, Po = –5 dBm per tone, 10 MHz spacing |
35 | ||||||
| f = 6 GHz, Po = –5 dBm per tone, 10 MHz spacing |
32 | ||||||
| NF | Noise figure | f = 0.5 GHz | 7.5 | dB | |||
| f = 1 GHz | 7.5 | ||||||
| f = 2 GHz | 8 | ||||||
| f = 4 GHz | 9 | ||||||
| f = 6 GHz | 9 | ||||||
| IMPEDANCE | |||||||
| ZO-DIFF | Differential output impedance | f = dc (internal to the device) | 5 | Ω | |||
| ZIN | Single-ended input impedance | With INM terminated with 50 Ω | 50 | Ω | |||
| TRANSIENT | |||||||
| VOMAX | Output max operating voltage (differential) |
1.7 | VPP | ||||
| VOSAT | Output saturated voltage level (differential) | f = 4 GHz | 3.5 | VPP | |||
| TREC | Over-drive recovery time | Using a 0.5-VP input pulse of 2-ns duration | 0.35 | ns | |||
| POWER SUPPLY | |||||||
| IQA | Active current | Current on VDD pin, PD = 0 | [1, 2, 3] | 85 | 130 | 170 | mA |
| IQPD | Power-down quiescent current | Current on VDD pin, PD = 1 | [1, 2, 3] | 2 | 7 | 16 | mA |
| ENABLE | |||||||
| VPDHIGH | PD pin logic high | 1.55 | V | ||||
| VPDLOW | PD pin logic low | 0.7 | V | ||||
| IPDBIAS | PD bias current (current on PD pin) | PD = high (1.8-V logic) | 50 | 100 | µA | ||
| PD = low (3.3-V logic) | 200 | 300 | |||||
| CPD | PD pin capacitance | 3 | pF | ||||
| TON | Turn-on time | 50% VPD to 90% RF | 200 | ns | |||
| TOFF | Turn-off time | 50% VPD to 10% RF | 100 | ns | |||