Product details

Current consumption (mA) 130 Frequency (min) (MHz) 0.01 Frequency (max) (MHz) 6500 Gain (typ) (dB) 16 Noise figure (typ) (dB) 8 OIP2 (typ) (dBm) 58 OIP3 (typ) (dBm) 38 P1dB (typ) (dBm) 12 2nd harmonic (dBc) 60 3rd harmonic (dBc) -68 Frequency of harmonic distortion measurement (GHz) 2 Number of channels 1 Operating temperature range (°C) -55 to 125 Type RF FDA Rating Space
Current consumption (mA) 130 Frequency (min) (MHz) 0.01 Frequency (max) (MHz) 6500 Gain (typ) (dB) 16 Noise figure (typ) (dB) 8 OIP2 (typ) (dBm) 58 OIP3 (typ) (dBm) 38 P1dB (typ) (dBm) 12 2nd harmonic (dBc) 60 3rd harmonic (dBc) -68 Frequency of harmonic distortion measurement (GHz) 2 Number of channels 1 Operating temperature range (°C) -55 to 125 Type RF FDA Rating Space
LCCC-FC (FFM) 12 37.82 mm² 6.2 x 6.1
  • QMLV (QML class V) MIL-PRF-38535 qualified, SMD 5962R2122001VXC
    • Radiation hardness assurance (RHA) up to 100-krad (Si) total ionizing dose (TID)
    • Single event latch-up (SEL) immune to LET = 75 MeV-cm 2/mg
  • Qualified over the military temperature range of –55°C to +125°C
  • Excellent single-ended to differential conversion performance as ADC driver
  • Operates in differential-to-single-ended mode to work as a DAC buffer
  • 3-dB bandwidth: 6.5 GHz
  • 1-dB gain flatness: 4.8 GHz
  • Fixed single-ended-to-differential power gain of 12.5 dB
  • OIP3 performance:
    • 38 dBm at 2 GHz
    • 32 dBm at 6 GHz
  • P1dB performance:
    • 12 dBm at 2 GHz
    • 10 dBm at 6 GHz
  • Noise figure:
    • 8 dB at 2 GHz
    • 9 dB at 6 GHz
  • Gain and phase imbalance: ±0.4 dB and ±3º
  • Power-down feature
  • Single-supply operation: 3.3 V
  • Active current: 130 mA
  • QMLV (QML class V) MIL-PRF-38535 qualified, SMD 5962R2122001VXC
    • Radiation hardness assurance (RHA) up to 100-krad (Si) total ionizing dose (TID)
    • Single event latch-up (SEL) immune to LET = 75 MeV-cm 2/mg
  • Qualified over the military temperature range of –55°C to +125°C
  • Excellent single-ended to differential conversion performance as ADC driver
  • Operates in differential-to-single-ended mode to work as a DAC buffer
  • 3-dB bandwidth: 6.5 GHz
  • 1-dB gain flatness: 4.8 GHz
  • Fixed single-ended-to-differential power gain of 12.5 dB
  • OIP3 performance:
    • 38 dBm at 2 GHz
    • 32 dBm at 6 GHz
  • P1dB performance:
    • 12 dBm at 2 GHz
    • 10 dBm at 6 GHz
  • Noise figure:
    • 8 dB at 2 GHz
    • 9 dB at 6 GHz
  • Gain and phase imbalance: ±0.4 dB and ±3º
  • Power-down feature
  • Single-supply operation: 3.3 V
  • Active current: 130 mA

The TRF0206-SP is a very high-performance, radiation-hardened radio-frequency (RF) amplifier optimized for RF applications. This device is an excellent choice for ac-coupled applications that require a single-ended to differential conversion when driving an analog-to-digital converter (ADC) such as the high performance ADC12DJ3200QML-SP. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated using Texas Instruments’ advanced complementary BiCMOS process, and is available in a space-qualified, LCCC package.

The device operates on a 3.3‑V single-rail supply. A power-down feature is available for power savings.

The TRF0206-SP is a very high-performance, radiation-hardened radio-frequency (RF) amplifier optimized for RF applications. This device is an excellent choice for ac-coupled applications that require a single-ended to differential conversion when driving an analog-to-digital converter (ADC) such as the high performance ADC12DJ3200QML-SP. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated using Texas Instruments’ advanced complementary BiCMOS process, and is available in a space-qualified, LCCC package.

The device operates on a 3.3‑V single-rail supply. A power-down feature is available for power savings.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet TRF0206-SP Single‑Channel, 10‑MHz to 6.5‑GHz, 3‑dB BW, ADC Driver Amplifier datasheet (Rev. B) PDF | HTML 20 Aug 2023
* Radiation & reliability report Single-Event Effects Test Report of the TRF0206-SP 8-GHz Differential Amplifier (Rev. A) PDF | HTML 07 Aug 2024
* Radiation & reliability report TRF0206-SP Total Ionizing Dose (TID) Report PDF | HTML 01 Jun 2023
* Radiation & reliability report TRF0206-SP (5962R2122001VXC) Neutron Displacement Damage Characterization PDF | HTML 22 Dec 2022
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 20 Feb 2025
Application brief DLA Approved Optimizations for QML Products (Rev. B) PDF | HTML 23 Oct 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
EVM User's guide TRF0206-SP Evaluation Module (Rev. A) PDF | HTML 09 Nov 2023
Certificate TRF0206EVM-CVAL EU RoHS Declaration of Conformity (DoC) (Rev. A) 12 Dec 2022
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application note Rad-hardened FDA as Clock Buffer in Communication and Radar Payloads (Rev. A) 02 Aug 2019
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRF0206EVM — TRF0206-SP evaluation module 10-MHz to 6.5-GHz 3-dB bandwidth single-ended to differential amplifier

The TRF0206EVM evaluation module (EVM) is used to evaluate the TRF0206-SP device, which is a single-ended input to differential output radiation-hardened amplifier available in a 6.00-mm2 × 6.10-mm2, 12-pin LCC-FC package. The device is designed to drive a high-speed differential input (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
LCCC-FC (FFM) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos