SBOSAA3 July 2024 TRF1108
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The TRF1108 is a very high-performance differential-to-single-ended (D2S) amplifier optimized for radio frequency (RF) and intermediate frequency (IF) applications with signal bandwidths up to 12GHz. The device is excellent choice for conversion of differential output of an RF DAC to a single-ended output. The device has a two-stage architecture and provides approximately 15.5dB of gain. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth.
The device can be used in both ac-coupled and dc-coupled configurations. A power-down feature is also available for power savings.