Product details

Current consumption (mA) 170 Frequency (min) (MHz) 0.01 Frequency (max) (MHz) 8000 Gain (typ) (dB) 15.5 Noise figure (typ) (dB) 11 OIP2 (typ) (dBm) 57 OIP3 (typ) (dBm) 28 P1dB (typ) (dBm) 12 2nd harmonic (dBc) -52 3rd harmonic (dBc) -51 Frequency of harmonic distortion measurement (GHz) 2 Number of channels 1 Operating temperature range (°C) -40 to 105 Type RF FDA Rating Catalog
Current consumption (mA) 170 Frequency (min) (MHz) 0.01 Frequency (max) (MHz) 8000 Gain (typ) (dB) 15.5 Noise figure (typ) (dB) 11 OIP2 (typ) (dBm) 57 OIP3 (typ) (dBm) 28 P1dB (typ) (dBm) 12 2nd harmonic (dBc) -52 3rd harmonic (dBc) -51 Frequency of harmonic distortion measurement (GHz) 2 Number of channels 1 Operating temperature range (°C) -40 to 105 Type RF FDA Rating Catalog
WQFN-FCRLF (RPV) 12 4 mm² 2 x 2
  • Differential-to-single-ended (D2S) RF amplifier
  • Near-DC to 8GHz
  • Gain: 15.5dB at 2GHz
  • OP1dB:
    • 2GHz: 12dBm
    • 6GHz: 10dBm
  • OIP3:
    • 2GHz: 28dBm
    • 6GHz: 28.5dBm
  • Noise figure (NF) and input noise spectral density:
    • 2GHz: 11dB and –163dBm/Hz
    • 6GHz: 11.5dB and –162.5dBm/Hz
  • HD2 and HD3:
    • HD2 (1GHz): –60dBc at 2dBm
    • HD3 (1GHz): –58dBc at 2dBm
  • Additive (residual) phase noise:
    • 1GHz: –154.6dBc/Hz at 10kHz offset
  • Gain and phase imbalance: ±0.6dB and ±2º
  • Differential input matched to 100Ω
  • Single-ended output matched to 50Ω
  • Power-down feature
  • 5V supply
  • Active current: 170mA
  • Differential-to-single-ended (D2S) RF amplifier
  • Near-DC to 8GHz
  • Gain: 15.5dB at 2GHz
  • OP1dB:
    • 2GHz: 12dBm
    • 6GHz: 10dBm
  • OIP3:
    • 2GHz: 28dBm
    • 6GHz: 28.5dBm
  • Noise figure (NF) and input noise spectral density:
    • 2GHz: 11dB and –163dBm/Hz
    • 6GHz: 11.5dB and –162.5dBm/Hz
  • HD2 and HD3:
    • HD2 (1GHz): –60dBc at 2dBm
    • HD3 (1GHz): –58dBc at 2dBm
  • Additive (residual) phase noise:
    • 1GHz: –154.6dBc/Hz at 10kHz offset
  • Gain and phase imbalance: ±0.6dB and ±2º
  • Differential input matched to 100Ω
  • Single-ended output matched to 50Ω
  • Power-down feature
  • 5V supply
  • Active current: 170mA

The TRF1108 is a very high-performance, differential-to-single-ended (D2S) amplifier optimized for radio-frequency (RF) applications. The device is an excellent choice for applications that require a D2S conversion at the output of digital-to-analog converter (DAC) such as the high-performance DAC39RF10 or AFE7950. The on-chip matching components simplify printed-circuit-board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated using Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, WQFN-FCRLF 2mm × 2mm package.

The primary use-case of the TRF1108 is in ac-coupled applications, where the device operates using a single, 5V supply with an internally set common-mode voltage that simplifies biasing. With the help of an application circuit to set the input common-mode voltage, and by using dual supplies, the amplifier can be dc-coupled. A power-down feature is also available for power savings.

The TRF1108 is a very high-performance, differential-to-single-ended (D2S) amplifier optimized for radio-frequency (RF) applications. The device is an excellent choice for applications that require a D2S conversion at the output of digital-to-analog converter (DAC) such as the high-performance DAC39RF10 or AFE7950. The on-chip matching components simplify printed-circuit-board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated using Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, WQFN-FCRLF 2mm × 2mm package.

The primary use-case of the TRF1108 is in ac-coupled applications, where the device operates using a single, 5V supply with an internally set common-mode voltage that simplifies biasing. With the help of an application circuit to set the input common-mode voltage, and by using dual supplies, the amplifier can be dc-coupled. A power-down feature is also available for power savings.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRF1108EVM — TRF1108 evaluation module

The TRF1108 evaluation module (EVM) is used to evaluate the TRF1108 device, which is a differential input to single-ended (D2S) output RF amplifier. The device is designed for applications that require a D2S conversion when driven by a digital-to-analog converter (DAC).
User guide: PDF | HTML
Simulation model

TRF1108 S-Parameter Model

SBOMCM7.ZIP (7 KB) - S-Parameter Model
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RPV) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos