TRF1108EVM is a prototype evaluation module and is available in limited quantities.
TRF1108EVM
TRF1108 evaluation module
TRF1108EVM
Overview
The TRF1108 evaluation module (EVM) is used to evaluate the TRF1108 device, which is a differential input to single-ended (D2S) output RF amplifier. The device is designed for applications that require a D2S conversion when driven by a digital-to-analog converter (DAC).
Features
- Operates on single 5V supply
- Differential input signals
- Designed for 100Ω differential input matching
- Power down option available onboard using a jumper connector
RF FDAs
Order & start development
Evaluation board
TRF1108EVM — TRF1108 evaluation module
Technical documentation
No results found. Please clear your search and try again.
View all 2
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.