SBOSAA3 July 2024 TRF1108
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VSS | Negative supply voltage, referenced to RF ground | –3.5 | 0 | ||
VDD | Positive supply voltage | VSS + 5 | V | ||
TA | Ambient air temperature | –40 | 25 | 105 | °C |
TJ | Junction temperature | –40 | 125 | °C |