SBOSAA3 July 2024 TRF1108
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AC PERFORMANCE | ||||||
SSBW | Small-signal 3dB bandwidth | Pin = –20dBm | 12 | GHz | ||
S21 | Power gain | f = 2GHz | 15.5 | dB | ||
S11 | Input return loss | f = 10MHz to 8GHz | –15 | dB | ||
S22 | Output return loss | f = 10MHz to 8GHz | –12 | dB | ||
S12 | Reverse isolation | f = 2GHz | TBD | dB | ||
ImbGAIN | Gain imbalance | f = 10MHz to 8GHz | ±0.6 | dB | ||
ImbPHASE | Phase imbalance | f = 10MHz to 8GHz | ±2 | degrees | ||
CMRR | Common-mode rejection ratio | f = 2GHz | –42 | dB | ||
OP1dB | Output 1dB compression point | f = 0.5GHz | 11.5 | dBm | ||
f = 2GHz | 12 | |||||
f = 4GHz | 11.4 | |||||
f = 6GHz | 9.8 | |||||
f = 8GHz | 8 | |||||
NF | Noise figure | f = 0.5GHz | 10.5 | dB | ||
f = 2GHz | 10.8 | |||||
f = 4GHz | 11 | |||||
f = 6GHz | 11.4 | |||||
f = 8GHz | 11.9 | |||||
OIP2 | Output second-order intercept point | f = 0.5GHz, PO = –4dBm per tone (10MHz spacing) |
TBD | dBm | ||
f = 1GHz, PO = –4dBm per tone (10MHz spacing) |
TBD | |||||
f = 2GHz, PO = –4dBm per tone (10MHz spacing) |
TBD | |||||
f = 4GHz, PO = –4dBm per tone (10MHz spacing) |
TBD | |||||
OIP3 | Output third-order intercept point | f = 0.5GHz, PO= –4dBm per tone (10MHz spacing) |
32 | dBm | ||
f = 2GHz, PO = –4dBm per tone (10MHz spacing) |
28 | |||||
f = 4GHz, PO = –4dBm per tone (10MHz spacing) |
27 | |||||
f = 6GHz, PO = –4dBm per tone (10MHz spacing) |
30 | |||||
f = 8GHz, PO = –4dBm per tone (10MHz spacing) |
21.5 | |||||
HD2 | Second-order harmonic distortion | f = 0.5GHz, PO = 2dBm | –60 | dBc | ||
f = 1GHz, PO = 2dBm | –58 | |||||
f = 2GHz, PO = 2dBm | –52 | |||||
f = 4GHz, PO = 2dBm | –38 | |||||
HD3 | Third-order harmonic distortion | f = 0.5GHz, PO = 2dBm | –62 | dBc | ||
f = 1GHz, PO = 2dBm | –58 | |||||
f = 2GHz, PO = 2dBm | –52 | |||||
f = 4GHz, PO = 2dBm | –44 | |||||
IMD2 | Second-order intermodulation distortion | f = 0.5GHz, PO = –4dBm per tone (10MHz spacing) |
TBD | dBc | ||
f = 1GHz, PO = –4dBm per tone (10MHz spacing) |
TBD | |||||
f = 2GHz, PO = –4dBm per tone (10MHz spacing) |
TBD | |||||
f = 4GHz, PO = –4dBm per tone (10MHz spacing) |
TBD | |||||
IMD3 | Third-order intermodulation distortion | f = 0.5GHz, PO = –4dBm per tone (10MHz spacing) |
–72 | dBc | ||
f = 2GHz, PO = –4dBm per tone (10MHz spacing) |
–64 | |||||
f = 4GHz, PO = –4dBm per tone (10MHz spacing) |
–62 | |||||
f = 6GHz, PO = –4dBm per tone (10MHz spacing) |
–68 | |||||
f = 8GHz, PO = –4dBm per tone (10MHz spacing) |
–51 | |||||
PN | Additive phase noise | f = 1GHz, PO = 6dBm, 100Hz offset | –138.9 | dBc/Hz | ||
f = 1GHz, PO = 6dBm, 1kHz offset | –148 | |||||
f = 1GHz, PO = 6dBm, 10kHz offset | –154.6 | |||||
DC CHARACTERISTICS | ||||||
VICM | Input common-mode voltage | VSS + 1.34 | V | |||
Input common-mode voltage range | TBD | mV | ||||
VOB | DC output bias voltage | VDD – 1.68 | V | |||
VOS | Output offset voltage | TBD | mV | |||
ZI | Differential input impedance | f = dc (internal to the device) | 100 | Ω | ||
ZO | Single-ended output impedance | f = dc (internal to the device) | 30 | Ω | ||
TRANSIENT | ||||||
tREC | Overdrive recovery time | Using a –0.5Vp input pulse duration of 2ns | TBD | ns | ||
POWER SUPPLY | ||||||
IQA | Active current | Current on VDD pin, PD = 0 | 175 | mA | ||
IQPD | Power-down quiescent current | Current on VDD pin, PD = 1 | 14 | mA | ||
ENABLE | ||||||
VPDHIGH | PD pin logic high | VSS + 1.45 | V | |||
VPDLOW | PD pin logic low | VSS + 0.8 | V | |||
IPDBIAS | PD bias current | Current on PD pin, PD = 1 | TBD | µA | ||
CPD | PD pin capacitance | TBD | pF | |||
tON | Turn-on time | 50% VPD to 90% RF | TBD | ns | ||
tOFF | Turn-off time | 50% VPD to 10% RF | TBD | ns |