SBOS971 December 2023 TRF1305B2
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
INM1 | 1 | I | Negative side of differential input signal for Channel 1 (Ch1). |
INM2 | 5 | I | Negative side of differential input signal for Channel 2 (Ch2). |
INP1 | 2 | I | Positive side of differential input signal for Channel 1 (Ch1). |
INP2 | 4 | I | Positive side of differential input signal for Channel 2 (Ch2). |
MODE | 7 | I | Mode selection pin. For details, see Section 7.4.1. |
OUTM1 | 12 | O | Negative side of differential output signals for Ch1. |
OUTM2 | 10 | O | Negative side of differential output signals for Ch2. |
OUTP1 | 13 | O | Positive side of differential output signals for Ch1. |
OUTP2 | 9 | O | Positive side of differential output signals for Ch2. |
PD1 | 16 | I | Power-down signal for Ch1, referenced to thermal pad. Supports both 1.8‑V and 3.3‑V logic. Logic 0 or open = channel enabled. Logic 1 = channel powered down. |
PD2 | 6 | I | Power-down signal for Ch2, referenced to thermal pad. Supports both 1.8‑V and 3.3‑V Logic. Logic 0 or open = channel enabled. Logic 1 = channel powered down. |
REF | A1, A2, A3, A4 | – | Reference for RF signals and PD control voltage. Connect to same potential as the thermal pad. |
VOCM | 15 | I | Output common-mode voltage input pin. Common for both channels. Floating the pin sets the output common-mode voltage to VS– + 2.5 V. |
VS– | 3, 11 | P | Negative supply pin. Common for both channels. |
VS1+ | 14 | P | Positive supply pin for Ch1. VS1+ must be equal to VS2+. |
VS2+ | 8 | P | Positive supply pin for Ch2. VS1+ must be equal to VS2+. |
Thermal Pad | 17, 18, 19 | – | PAD. Reference for RF signals and PD control voltage. Also serves as thermal pads Connect to heat-dissipating VS– (recommended) or GND plane on the board. |