Product details

Current consumption (mA) 180 Frequency (min) (MHz) 0 Frequency (max) (MHz) 7000 Gain (typ) (dB) 10 Noise figure (typ) (dB) 9 OIP2 (typ) (dBm) 60 OIP3 (typ) (dBm) 38.8 P1dB (typ) (dBm) 15 2nd harmonic (dBc) -60 3rd harmonic (dBc) -68 Frequency of harmonic distortion measurement (GHz) 2 Number of channels 2 Operating temperature range (°C) -40 to 125 Type RF FDA Rating Catalog
Current consumption (mA) 180 Frequency (min) (MHz) 0 Frequency (max) (MHz) 7000 Gain (typ) (dB) 10 Noise figure (typ) (dB) 9 OIP2 (typ) (dBm) 60 OIP3 (typ) (dBm) 38.8 P1dB (typ) (dBm) 15 2nd harmonic (dBc) -60 3rd harmonic (dBc) -68 Frequency of harmonic distortion measurement (GHz) 2 Number of channels 2 Operating temperature range (°C) -40 to 125 Type RF FDA Rating Catalog
VQFN-FCRLF (RYP) 16 7.5 mm² 3 x 2.5
  • Three performance-optimized power gain variants:
    • 5 dB (TRF1305A2)
    • 10 dB (TRF1305B2)
    • 15 dB (TRF1305C2)
  • Preset gain can be reduced with external resistors
  • High large-signal bandwidth:
    • TRF1305B2: 7 GHz (3-dB), 6.5 GHz (1-dB)
  • OP1dB (differential 100-Ω load):
    • 16 dBm (2 GHz), 12.5 dBm (4 GHz)
  • OIP3: 34 dBm (2 GHz), 24 dBm (4 GHz)
  • Noise Figure: 10.2 dB (2 GHz), 12 dB (4 GHz)
  • Slew rate: 25 kV/µs
  • Large input (±1 V) and output (±0.5 V) common-mode voltage ranges
  • Flexible configurations and modes:
    • Single-ended input, differential output (S2D)
    • Differential input, differential output (D2D)
    • Single-ended output (limited performance)
    • AC- or DC-coupled input/output
    • Adjustable output common-mode voltage
    • Input common-mode range extension mode
  • Supports 5-V, flexible single or split supplies
  • Active power dissipation: 500 mW per channel
  • Power-down for each channel
  • Three performance-optimized power gain variants:
    • 5 dB (TRF1305A2)
    • 10 dB (TRF1305B2)
    • 15 dB (TRF1305C2)
  • Preset gain can be reduced with external resistors
  • High large-signal bandwidth:
    • TRF1305B2: 7 GHz (3-dB), 6.5 GHz (1-dB)
  • OP1dB (differential 100-Ω load):
    • 16 dBm (2 GHz), 12.5 dBm (4 GHz)
  • OIP3: 34 dBm (2 GHz), 24 dBm (4 GHz)
  • Noise Figure: 10.2 dB (2 GHz), 12 dB (4 GHz)
  • Slew rate: 25 kV/µs
  • Large input (±1 V) and output (±0.5 V) common-mode voltage ranges
  • Flexible configurations and modes:
    • Single-ended input, differential output (S2D)
    • Differential input, differential output (D2D)
    • Single-ended output (limited performance)
    • AC- or DC-coupled input/output
    • Adjustable output common-mode voltage
    • Input common-mode range extension mode
  • Supports 5-V, flexible single or split supplies
  • Active power dissipation: 500 mW per channel
  • Power-down for each channel

The TRF1305B2 is a very high performance, closed-loop, dual-channel RF amplifier that has an operational bandwidth from true-dc to > 6.5 GHz. The device has excellent performance to drive high-speed, high-performance ADCs, such as the ADC12DJ5200RF and ADC32RF5x with a dc- or ac-coupled interface. The amplifier is optimized for use in RF, zero and complex IF, and high-speed time-domain applications. The device is optimized for performance in the preset gain configuration. If a lower-than-preset gain is desired, use external resistors.

The TRF1305B2 features a VOCM pin that allows setting different output common-mode and input common-mode voltages (for example, for level-shifting or for most IQ down-converter ADC-interface applications that have differing dc common-mode voltages). The floating 2-rail split or single-supply option, and a MODE pin that allows extending the input common-mode range closer to the supplies. High channel-to-channel isolation allows the device to be used in a complex IQ transmit or receive signal chain without loss of signal integrity.

The TRF1305B2 has a feature to power down each channel individually. The device is fabricated in TI’s proprietary advanced BiCMOS process and is available in a space-saving, 2.5‑mm × 3.0‑mm, 16‑pin, WQFN-FCRLF package.

The TRF1305B2 is a very high performance, closed-loop, dual-channel RF amplifier that has an operational bandwidth from true-dc to > 6.5 GHz. The device has excellent performance to drive high-speed, high-performance ADCs, such as the ADC12DJ5200RF and ADC32RF5x with a dc- or ac-coupled interface. The amplifier is optimized for use in RF, zero and complex IF, and high-speed time-domain applications. The device is optimized for performance in the preset gain configuration. If a lower-than-preset gain is desired, use external resistors.

The TRF1305B2 features a VOCM pin that allows setting different output common-mode and input common-mode voltages (for example, for level-shifting or for most IQ down-converter ADC-interface applications that have differing dc common-mode voltages). The floating 2-rail split or single-supply option, and a MODE pin that allows extending the input common-mode range closer to the supplies. High channel-to-channel isolation allows the device to be used in a complex IQ transmit or receive signal chain without loss of signal integrity.

The TRF1305B2 has a feature to power down each channel individually. The device is fabricated in TI’s proprietary advanced BiCMOS process and is available in a space-saving, 2.5‑mm × 3.0‑mm, 16‑pin, WQFN-FCRLF package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TRF1305B2 Dual-Channel, DC to > 6.5-GHz, 3-dB-Bandwidth, Fully Differential Amp datasheet PDF | HTML 22 Dec 2023
Technical article RF FDA 如何利用 RF 取樣 ADC 強化測試系統 PDF | HTML 27 Sep 2024
Technical article RF FDA가 RF 샘플링 ADC로 테스트 시스템을 개선하는 방법 PDF | HTML 27 Sep 2024
Technical article Wie HF-FDAs Prüfsysteme mit HF-Abtast-ADCs verbessern PDF | HTML 27 Sep 2024
Technical article How RF FDAs enhance test systems with RF sampling ADCs PDF | HTML 22 Aug 2024
EVM User's guide TRF1305x2-D2D Evaluation Module User's Guide PDF | HTML 28 Jun 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRF1305B2-D2D-EVM — TRF1305B2 evaluation module

The TRF1305B2 evaluation module is designed to provide a quick setup to evaluate the TRF1305B2. The TRF1305B2 is a fixed gain RF fully differential amplifier (RF-FDA) that offers 10dB gain, high linearity, and a 3dB bandwidth >7GHz. The TRF1305B2 operates from a flexible single 5V or split (...)

User guide: PDF | HTML
Simulation model

TRF1305B2 D2D S-Parameter Model

SBOMCI0.ZIP (77 KB) - S-Parameter Model
Simulation model

TRF1305B2 S2D S-Parameter Model

SBOMCM4.ZIP (40 KB) - S-Parameter Model
Package Pins CAD symbols, footprints & 3D models
VQFN-FCRLF (RYP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos