SBOS971 December 2023 TRF1305B2
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For the TRF1305x2, short both the VS1+ and VS2+ supply pins together to the same voltage for proper device operation. The typical differential supply between VS+ and VS– is 5 V. The VS+ and VS– supply pins can be floated with respect to the thermal pad within the specified range listed in Section 6.1 and Section 6.3.