SBOS971 December 2023 TRF1305B2
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TRF1305x2 allow minor gain adjustments by configuring the input external resistive network that is part of the differential input configuration. Figure 8-5 shows the external input network that comprises of a shunt resistor, RIN_SH, and two series input resistors, RIN_SER, connected to the input pins of the amplifier.
Table 8-1 provides resistor configurations for a 100‑Ω differential source impedance.
TRF1305B2 | ||
---|---|---|
POWER GAIN (dB) | RIN_SH (Ω) | RIN_SER (Ω) |
10 | 1000 | 25 |
9 | 408 | 30 |
8 | 267 | 35 |
7 | 204 | 41 |
6 | 169 | 47 |
5 | 146 | 54 |
Use external resistive attenuation network only for small gain adjustments because there is a dB-to-dB noise figure degradation with the resistive attenuators. Use an amplifier version that requires minimal attenuation for achieving the overall gain.
For example, to realize 10‑dB overall gain with RS = 100‑Ω differential, the two options are:
Option 1 is recommended because the NF is better by approximately 3 dB compared to option 2.