TRF372017 is a high-performance, direct up-conversion device, integrating a high-linearity, low-noise IQ modulator and an integer-fractional PLL/VCO. The VCO uses integrated frequency dividers to achieve a wide, continuous tuning range of 300 MHz to 4800 MHz. The LO is available as an output with independent frequency dividers. The device also accepts input from an external LO or VCO. The modulator baseband inputs can be biased either internally or externally. Internal DC offset adjustment enables carrier cancellation. The device is controlled through a 3-wire serial programming interface (SPI). A control pin invokes power-save mode to reduce power consumption while keeping the VCO locked for fast start-up.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TRF372017 | VQFN (48) | 7.00 mm × 7.00 mm |
spacing
Changes from D Revision (September 2013) to E Revision
Changes from C Revision (May 2012) to D Revision
Changes from B Revision (March 2012) to C Revision
Changes from A Revision (August 2010) to B Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BBI_P | 27 | I | Base-band in-phase input: positive terminal. Internal 5 kΩ to VCM generator. If VCM is internally generated (PWD_BB_VCM = 0), external AC coupling caps and 100-Ω differential termination to BBI_N is required. |
BBI_N | 28 | I | Base-band in-phase input: negative terminal. Internal 5 kΩ to VCM generator. If VCM is internally generated (PWD_BB_VCM = 0), external AC coupling caps and 100-Ω differential termination to BBI_P is required. |
BBQ_N | 9 | I | Base-band in-quadrature input: negative terminal. Internal 5 kΩ to VCM generator. If VCM is internally generated (PWD_BB_VCM = 0), external AC coupling caps and 100-Ω differential termination to BBQ_P is required. |
BBQ_P | 10 | I | Base-band in-quadrature input: positive terminal. Internal 5 kΩ to VCM generator. If VCM is internally generated (PWD_BB_VCM = 0), external AC coupling caps and 100-Ω differential termination to BBQ_N is required. |
CLK | 47 | I | SPI clock input. Digital input. High impedance. |
CP_OUT | 40 | O | Charge pump output |
DATA | 46 | I | SPI data input. Digital input. High impedance. |
EXT_VCO | 36 | I | External local oscillator input. High impedance. Normally AC-coupled. |
GND | 6, 8, 11, 12, 13, 15, 16, 17, 19, 22, 23, 24, 25, 26, 29, 31, 37, 39, 42, 44 | — | Ground |
GND_DIG | 4 | — | Digital ground |
LD | 5 | O | PLL lock detect output, as configured by MUX_CTRL. Digital output pins can source or sink up to 8 mA of current. |
LE | 45 | I | SPI latch enable. Digital input. High impedance. |
LO_OUT_N | 33 | O | Local oscillator output: negative terminal. Open collector output. A pullup is required. Normally AC-coupled. |
LO_OUT_P | 34 | O | Local oscillator output: positive terminal. Open collector output. A pullup is required. Normally AC-coupled. |
PS | 1 | I | Power saving mode enable (Low = normal mode; High = power saving mode) |
RDBK | 2 | O | SPI internal registers readback output. Digital output pins can source or sink up to 8 mA of current. |
REFIN | 43 | I | Reference clock input. High impedance. Normally AC-coupled. |
RFOUT | 18 | O | RF output. Internally matched to 50-Ω output. Normally AC-coupled. |
RSVD | 14 | — | Reserved. Normally open. |
SCAN_EN | 48 | I | Internal testing mode digital input. Connect to ground in normal operation |
VCC_D2S | 20 | — | 5-V modulator output buffer power supply |
VCC_DIG | 3 | — | 3.3-V digital power supply |
VCC_LO1 | 7 | — | 3.3-V Tx path local oscillator chain power supply |
VCC_LO2 | 30 | — | 3.3-V output local oscillator chain power supply |
VCC_MIX | 21 | — | 5-V modulator power supply |
VCC_PLL | 41 | — | 3.3-V PLL power supply |
VCC_VCO1 | 35 | — | 3.3-V VCO power supply |
VCC_VCO2 | 32 | — | 3.3-V to 5-V VCO power supply |
VTUNE | 38 | I | VCO control voltage input |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage(2) | –0.3 | 5.5 | V | |
Digital I/O voltage | –0.3 | VCC + 0.5 | V | |
TJ | Operating virtual junction temperature | –40 | 150 | °C |
TA | Operating ambient temperature | –40 | 85 | °C |
Tstg | Storage temperature | –40 | 150 | °C |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC5V | 5-V power supply voltage | 4.5 | 5 | 5.5 | V |
VCC3V | 3.3-V power supply voltage | 3 | 3.3 | 3.6 | V |
VCC_VCO2 | 3.3-V to 5-V power supply voltage | 3 | 3.3 | 5.5 | V |
TA | Operating ambient temperature | –40 | 85 | °C | |
TJ | Operating virtual junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TRF372017 | UNIT | |
---|---|---|---|
RGZ (VQFN) | |||
48 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 30.0 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 10.0 | °C/W |
RθJB | Junction-to-board thermal resistance | 8.0 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 7.0 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.5 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DC PARAMETERS | ||||||
ICC | Total supply current, LO on(1) | 3.3-V power supply, LO on | 200 | 250 | mA | |
5-V power supply, LO on | 117 | 148 | mA | |||
Supply current, LO on(1) | VCC_DIG, LO on | 3 | 5 | mA | ||
VCC_LO1 and VCC_LO2 | 121 | 130 | mA | |||
VCC_D2S | 43 | 60 | mA | |||
VCC_MIX | 74 | 90 | mA | |||
VCC_VCO1 | 20 | 28 | mA | |||
VCC_VCO2 | 17 | 20 | ||||
LO_OUT_N and LO_OUT_P | 17 | 28 | mA | |||
VCC_PLL | 24 | 40 | mA | |||
Total supply current, LO off(1) | 3.3-V power supply, LO off | 165 | 204 | mA | ||
5-V power supply, LO off | 117 | 149 | mA | |||
Total supply current, PS on(1) | 3.3-V power supply, PS on | 65 | 94 | mA | ||
5-V power supply, PS on | 51 | 73 | mA | |||
BASEBAND INPUTS | ||||||
Vcm | I and Q input DC common voltage(2) | Externally generated | 1.7 | V | ||
Set internally | 1.6 | 1.7 | 1.85 | V | ||
BW | 1-dB input frequency bandwidth | 1000 | MHz | |||
ZI | Input Impedance | Resistance | 5 | kΩ | ||
Parallel Capacitance | 3 | pF | ||||
BASEBAND INPUT DC OFFSET CONTROL D/A(3) | ||||||
Number of bits | Programmed through SPI | 8 | ||||
Programmable DC offset setting | |BBI_P - BBI_N| or |BBQ_P - BBQ_N|, 100-Ω differential load | 0.02 | V | |||
DIGITAL INTERFACE | ||||||
VIH | High-level input voltage | 2 | 3.3 | V | ||
VIL | Low-level input voltage | 0 | 0.8 | V | ||
VOH | High-level output voltage | Referenced to VCC_DIG | 0.8 × Vcc | V | ||
VOL | Low-level output voltage | Referenced to VCC_DIG | 0.2 × Vcc | V | ||
REFERENCE OSCILLATOR PARAMETERS | ||||||
Fref | Reference frequency | 160 | MHz | |||
Reference input sensitivity | 0.2 | 3.3 | Vp-p | |||
Reference input impedance | Parallel capacitance | 5 | pF | |||
Parallel resistance | 3900 | Ω | ||||
PFD CHARGE PUMP | ||||||
PFD frequency(4) | 100 | MHz | ||||
ICP | Charge pump current | SPI programmable | 1.94 | mA | ||
IQ MODULATOR OUTPUT, FLO = 750 MHz | ||||||
G | Voltage gain | Output RMS voltage over se input I (or Q) RMS voltage | –4 | –3.2 | –2.4 | dB |
P1dB | Output compression point | 11 | dBm | |||
IP3 | Output IP3 | 2 input tones at 4.5 and 5.5 MHz | 26 | dBm | ||
IP2 | Output IP2 | 2 input tones at 4.5 and 5.5 MHz | 56.5 | dBm | ||
Carrier feedthrough | Unadjusted | –43.5 | dBm | |||
Sideband suppression | Unadjusted | –46 | dBc | |||
Output return loss | 10 | dB | ||||
Output noise | DC only to BB inputs; 13-MHz offset from LO; Pout = –10 dBm | –162 | dBm/Hz | |||
IQ MODULATOR OUTPUT, FLO = 900 MHz | ||||||
G | Voltage gain | Output RMS voltage over se input I (or Q) RMS voltage | –4 | –3.4 | –2.4 | dB |
P1dB | Output compression point | 11 | dBm | |||
IP3 | Output IP3 | 2 input tones at 4.5 and 5.5 MHz | 26.5 | dBm | ||
IP2 | Output IP2 | 2 input tones at 4.5 and 5.5 MHz | 56.5 | dBm | ||
Carrier feedthrough | Unadjusted | –43 | dBm | |||
Sideband suppression | Unadjusted | –45 | dBc | |||
Output return loss | 10 | dB | ||||
Output noise | DC only to BB inputs; 13-MHz offset from LO; Pout = –10 dBm | –160 | dBm/Hz | |||
IQ MODULATOR OUTPUT, FLO = 2150 MHz | ||||||
G | Voltage gain | Output RMS voltage over se input I (or Q) RMS voltage | –4.2 | –3.1 | –2 | dB |
P1dB | Output compression point | 11.5 | dBm | |||
IP3 | Output IP3 | 2 input tones at 4.5 and 5.5 MHz | 25 | dBm | ||
IP2 | Output IP2 | 2 input tones at 4.5 and 5.5 MHz | 56 | dBm | ||
Carrier feedthrough | Unadjusted | –40 | dBm | |||
Sideband suppression | Unadjusted | –32 | dBc | |||
Output return loss | 10 | dB | ||||
Output noise | DC only to BB inputs; 13-MHz offset from LO; Pout = –10 dBm | –158 | dBm/Hz | |||
ACPR | Adjacent-channel power ratio | 1 WCDMA signal; Pout = –8 dBm | –75 | dBc | ||
2 WCDMA signals; Pout = –11 dBm per carrier | 71 | |||||
IQ MODULATOR OUTPUT, FLO = 2700 MHz | ||||||
G | Voltage gain | Output RMS voltage over se input I (or Q) RMS voltage | –4.1 | –2.7 | –1.3 | dB |
P1dB | Output compression point | 12 | dBm | |||
IP3 | Output IP3 | 2 input tones at 4.5 and 5.5 MHz | 26.5 | dBm | ||
IP2 | Output IP2 | 2 input tones at 4.5 and 5.5 MHz | 50 | dBm | ||
Carrier feedthrough | Unadjusted | –43 | dBm | |||
Sideband suppression | Unadjusted | –41 | dBc | |||
Output return loss | 10 | dB | ||||
Output noise | DC only to BB inputs; 13-MHz offset from LO; Pout = –10 dBm | –153 | dBm/Hz | |||
LOCAL OSCILLATOR | ||||||
FVCO | Frequency range | VCO range | 2400 | 4800 | MHz | |
Divide by 2 | 1200 | 2400 | ||||
Divide by 4 | 600 | 1200 | ||||
Divide by 8 | 300 | 600 | ||||
Free running VCO | 10 kHz | –85 | dBc/Hz | |||
Phase noise, Fout = 2.3 GHz | 1 MHz | –132 | dBc/Hz | |||
10 MHz | –150 | dBc/Hz | ||||
50 MHz | –153 | dBc/Hz | ||||
PLO | LO output power(5) | 100-Ω differential, external load; single-ended | –2.5 | 3 | dBm |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
th | Hold time, data to clock | 20 | ns | ||
tSU1 | Setup time, data to clock | 20 | ns | ||
T(CH) | Clock low duration | 20 | ns | ||
T(CL) | Clock High duration | 20 | ns | ||
tSU2 | Setup time, clock to enable | 20 | ns | ||
td | Delay time, clock to readback data output | 10 | ns | ||
tW | Enable time(2) | 50 | ns | ||
t(CLK) | Clock period | 50 | ns |