TRF372017
- Fully Integrated PLL/VCO and IQ Modulator
- LO Frequency from 300 MHz to 4.8 GHz
- 76-dBc Single-Carrier WCDMA ACPR at –8-dBm
Channel Power - OIP3 of 26 dBm
- P1dB of 11.5 dBm
- Integer/Fractional PLL
- Phase Noise –132 dBc/Hz
(at 1 MHz, fVCO of 2.3 GHz) - Low Noise Floor: –160 dBm/Hz
- Input Reference Frequency Range: Up to
160 MHz - VCO Frequency Divided by 1-2-4-8 Output
- APPLICATIONS
- Wireless Infrastructure
- CDMA: IS95, UMTS, CDMA2000,
TD-SCDMA - TDMA: GSM, IS-136, EDGE/UWC-136
- LTE
- CDMA: IS95, UMTS, CDMA2000,
- Wireless Local Loop
- Point-to-Point Wireless Access
- Wireless MAN Wideband Transceivers
- Wireless Infrastructure
All other trademarks are the property of their respective owners
TRF372017 is a high-performance, direct up-conversion device, integrating a high-linearity, low-noise IQ modulator and an integer-fractional PLL/VCO. The VCO uses integrated frequency dividers to achieve a wide, continuous tuning range of 300 MHz to 4800 MHz. The LO is available as an output with independent frequency dividers. The device also accepts input from an external LO or VCO. The modulator baseband inputs can be biased either internally or externally. Internal DC offset adjustment enables carrier cancellation. The device is controlled through a 3-wire serial programming interface (SPI). A control pin invokes power-save mode to reduce power consumption while keeping the VCO locked for fast start-up.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC3283EVM — DAC3283 Dual-Channel, 16-Bit, 800-MSPS, 1x-4x Interpolating Digital-to-Analog Evaluation Module
The DAC3283EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' dual-channel 16-bit 800 MSPS DAC3283 digital-to-analog converter (DAC) with 8-byte wide DDR LVDS data input, integrated 2x/4x interpolation filters and exceptional linearity at high IFs. The (...)
TRF372017EVM — TRF372017 Evaluation Module
ABACO-3P-FMC30RFFPGA — Abaco Systems® FMC30RF FPGA mezzanine card
SLWC095 — TRF372017EVM Design Files
Supported products & hardware
Products
IQ modulators
Hardware development
Evaluation board
TIDA-00068 — Basestation Transceiver with DPD Feedback Path
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGZ) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.