SLLS822B July 2007 – July 2021 TRSF3221E
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | DB or PW |
RGT |
||
EN | 1 | 14 | -- | |
C1+ | 2 | 16 | - | Positive lead of C1 capacitor |
V+ | 3 | 15 | O | Positive charge pump output for storage capacitor only |
C1- | 4 | 1 | - | Negative lead of C1 capacitor |
C2+ | 5 |
2 |
- | Positive lead of C2 capacitor |
C2- | 6 | 3 | - | Negative lead of C2 capacitor |
V- | 7 | 4 | O | Negative charge pump output for storage capacitor only |
RIN | 8 | 5 | I | RS232 line data input (from remote RS232 system) |
ROUT | 9 | 6 | O | Logic data output (to UART) |
INVALID | 10 | 7 | ||
DIN | 11 | 8 | I | Logic data input (from UART) |
FORCEON | 12 | 9 | ||
DOUT | 13 | 10 | O | RS232 line data output (to remote RS232 system) |
GRD | 14 | 11 | - | Ground |
VCC | 15 | 12 | - | Supply Voltage, Connect to external 3-V to 5.5-V power supply |
FORCEOFF | 16 | 13 | ||
Thermal Pad | - | Yes | - | Exposed thermal pad. Can be connected to GND or left floating. |