TRSF3221E

ACTIVE

3- to 5.5-V single channel 1Mbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection

Product details

Drivers per package 1 Receivers per package 1 Logic voltage (min) (V) 3.3 Data rate (max) (Mbps) 1 Main supply voltage (nom) (V) 3.3, 5 Features Auto-Powerdown ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 5.4
Drivers per package 1 Receivers per package 1 Logic voltage (min) (V) 3.3 Data rate (max) (Mbps) 1 Main supply voltage (nom) (V) 3.3, 5 Features Auto-Powerdown ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 5.4
SOT-23-THN (DYY) 16 8.4 mm² 4.2 x 2 SSOP (DB) 16 48.36 mm² 6.2 x 7.8 TSSOP (PW) 16 32 mm² 5 x 6.4 VQFN (RGT) 16 9 mm² 3 x 3
  • ESD protection for RS-232 pins
    • ±15kV Human-body model (HBM)
    • ±8kV IEC 61000-4-2 Contact discharge
    • ±15kV IEC 61000-4-2 Air-gap discharge
  • Operates with 3V to 5.5V VCC supply
  • Operates up to 1Mbit/s
    • Low-speed pin-compatible device (250kbit/s) – TRS3221E
  • Available in near chip-scale package, 16-pin VQFN (RGT, 82% smaller than TSSOP package)
  • Low standby current: 1µA typical
  • External capacitors : 4 × 0.1µF
  • Accepts 5V logic input with 3.3V supply
  • Auto-powerdown feature automatically disables drivers for power savings
  • ESD protection for RS-232 pins
    • ±15kV Human-body model (HBM)
    • ±8kV IEC 61000-4-2 Contact discharge
    • ±15kV IEC 61000-4-2 Air-gap discharge
  • Operates with 3V to 5.5V VCC supply
  • Operates up to 1Mbit/s
    • Low-speed pin-compatible device (250kbit/s) – TRS3221E
  • Available in near chip-scale package, 16-pin VQFN (RGT, 82% smaller than TSSOP package)
  • Low standby current: 1µA typical
  • External capacitors : 4 × 0.1µF
  • Accepts 5V logic input with 3.3V supply
  • Auto-powerdown feature automatically disables drivers for power savings

The TRSF3221E consists of one line driver, one line receiver, and a dual charge-pump circuit with ±15kV IEC ESD protection pin to pin (serial-port connection pins, including GND). The TRSF3221E provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3V to 5.5V supply. The TRSF3221E operates at data signaling rates up to 1Mbit/s and a driver output slew rate of 24V/µs to 150V/µs.

Flexible control options for power management are available when the serial port is inactive. The auto-powerdown feature functions when FORCEON is low and FORCEOFF is high. During this mode of operation, if the TRSF3221E does not sense a valid RS-232 signal on the receiver input, the driver output is disabled. If FORCEOFF is set low and the enable (EN) input is high, both the driver and receiver are shut off, and the supply current is reduced to 1µA. Disconnecting the serial port or turning off the peripheral drivers causes the auto-powerdown condition to occur. Auto-powerdown can be disabled when FORCEON and FORCEOFF are high. With auto-powerdown enabled, the device is activated automatically when a valid signal is applied to the receiver input. The INVALID output notifies the user if an RS-232 signal is present at the receiver input. INVALID is high (valid data) if the receiver input voltage is greater than 2.7V or less than –2.7V, or has been between –0.3V and 0.3V for less than 30µs. INVALID is low (invalid data) if the receiver input voltage is between –0.3V and 0.3V for more than 30µs. See Figure 6-5 for receiver input levels.

The TRSF3221E consists of one line driver, one line receiver, and a dual charge-pump circuit with ±15kV IEC ESD protection pin to pin (serial-port connection pins, including GND). The TRSF3221E provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3V to 5.5V supply. The TRSF3221E operates at data signaling rates up to 1Mbit/s and a driver output slew rate of 24V/µs to 150V/µs.

Flexible control options for power management are available when the serial port is inactive. The auto-powerdown feature functions when FORCEON is low and FORCEOFF is high. During this mode of operation, if the TRSF3221E does not sense a valid RS-232 signal on the receiver input, the driver output is disabled. If FORCEOFF is set low and the enable (EN) input is high, both the driver and receiver are shut off, and the supply current is reduced to 1µA. Disconnecting the serial port or turning off the peripheral drivers causes the auto-powerdown condition to occur. Auto-powerdown can be disabled when FORCEON and FORCEOFF are high. With auto-powerdown enabled, the device is activated automatically when a valid signal is applied to the receiver input. The INVALID output notifies the user if an RS-232 signal is present at the receiver input. INVALID is high (valid data) if the receiver input voltage is greater than 2.7V or less than –2.7V, or has been between –0.3V and 0.3V for less than 30µs. INVALID is low (invalid data) if the receiver input voltage is between –0.3V and 0.3V for more than 30µs. See Figure 6-5 for receiver input levels.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TRSF3221E 3V to 5.5V Single-Channel RS-232 1Mbit Line Driver and Receiver With ±15kV IEC ESD Protection in Small Package datasheet (Rev. C) PDF | HTML 10 Dec 2024
More literature RS-232 IEC ESD-Protected Devices From TI (Rev. A) 27 Jul 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRS3221RGTEVM — TRS3221EIRGTR multichannel RS-232 line driver/receiver with ESD protection evaluation module

This evaluation module is used to evaluate the TRS3221E or TRSF3221E with RGT package. All signals are available through headers and test points. The charge pump output V+ and V- are accessible too. The board interfaces data and control CMOS logic levels on the terminal block to RS-232 levels (...)

User guide: PDF
Not available on TI.com
Simulation model

TRSF3221E IBIS Model

SLLM459.ZIP (94 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-060008 — Reference Design for Converting RS-232 Signaling to RS-485 Signaling

This reference design provides a circuit of converting RS-232 signaling to RS-485 signaling. This allows for long-distance communication, since the range supported by RS-232 is normally less than 50 feet while the range for RS-485's can exceed 1000 feet. The design implements bidirectional (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 16 Ultra Librarian
SSOP (DB) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos