Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TRSF3221E 3V to 5.5V Single-Channel RS-232 1Mbit Line Driver and Receiver With ±15kV IEC
ESD Protection in Small Package
1 Features
- ESD protection for RS-232 pins
- ±15kV Human-body model
(HBM)
- ±8kV IEC 61000-4-2
Contact discharge
- ±15kV IEC 61000-4-2
Air-gap discharge
- Operates with 3V to 5.5V VCC
supply
- Operates up to 1Mbit/s
- Low-speed pin-compatible device (250kbit/s) – TRS3221E
- Available in near chip-scale package, 16-pin VQFN (RGT, 82% smaller than TSSOP package)
- Low standby current: 1μA typical
- External capacitors : 4 × 0.1μF
- Accepts 5V logic input with 3.3V supply
- Auto-powerdown feature automatically disables drivers for power savings