SLLS825B August 2007 – June 2021 TRSF3232E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | DOUT at RL = 3 kΩ to GND, | DIN = GND | 5 | 5.5 | V | |
VOL | Low-level output voltage | DOUT at RL = 3 kΩ to GND, | DIN = VCC | –5 | –5.4 | V | |
IIH | High-level input current | VI = VCC | ±0.01 | ±1 | μA | ||
IIL | Low-level input current | VI at GND | ±0.01 | ±1 | μA | ||
IOS(3) | Short-circuit output current | VCC = 3.6 V, VO = 0 V | ±35 | ±60 | mA | ||
VCC = 5.5 V, VO = 0 V | RGT package only | ±35 | ±60 | ||||
D, DB, DW, PW packages | ±35 | ±90 | |||||
ro | Output resistance | VCC, V+, and V– = 0 V, | VO = ±2 V | 300 | 10M | Ω |