TRSF3232E

ACTIVE

3- to 5.5-V dual channel 1Mbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection

alarmNotifications Order now

Product details

Drivers per package 2 Receivers per package 2 Logic voltage (min) (V) 3.3 Data rate (max) (Mbps) 1 Main supply voltage (nom) (V) 3.3, 5 ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 5.4
Drivers per package 2 Receivers per package 2 Logic voltage (min) (V) 3.3 Data rate (max) (Mbps) 1 Main supply voltage (nom) (V) 3.3, 5 ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 5.4
SOIC (D) 16 59.4 mm² 9.9 x 6 SOIC (DW) 16 106.09 mm² 10.3 x 10.3 SOT-23-THN (DYY) 16 8.4 mm² 4.2 x 2 SSOP (DB) 16 48.36 mm² 6.2 x 7.8 TSSOP (PW) 16 32 mm² 5 x 6.4 VQFN (RGT) 16 9 mm² 3 x 3
  • Operates with 3V to 5.5V VCC supply
  • Operates up to 1Mbit/s
  • Low supply current: 300µA typical
  • External capacitors: 4 × 0.1µF
  • Accept 5V logic input with 3.3V supply
  • Latch-up performance exceeds 100mA Per JESD 78, class II
  • ESD protection for RS-232 pins
    • ±15kV Human-Body Model (HBM)
    • ±15kV IEC 61000-4-2 air-gap discharge
    • ±8kV IEC 61000-4-2 contact discharge
  • Available in near chip scale QFN (3mmx3mm) package (85% smaller than SOIC-16)
  • Operates with 3V to 5.5V VCC supply
  • Operates up to 1Mbit/s
  • Low supply current: 300µA typical
  • External capacitors: 4 × 0.1µF
  • Accept 5V logic input with 3.3V supply
  • Latch-up performance exceeds 100mA Per JESD 78, class II
  • ESD protection for RS-232 pins
    • ±15kV Human-Body Model (HBM)
    • ±15kV IEC 61000-4-2 air-gap discharge
    • ±8kV IEC 61000-4-2 contact discharge
  • Available in near chip scale QFN (3mmx3mm) package (85% smaller than SOIC-16)

The TRSF3232E consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15kV ESD protection pin to pin (serial-port connection pins, including GND). This device provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3V to 5.5V supply. The TRSF3232E operates at data signaling rates up to 1Mbit/s and a driver output slew rate of 14V/µs to 150V/µs.

The TRSF3232E consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15kV ESD protection pin to pin (serial-port connection pins, including GND). This device provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3V to 5.5V supply. The TRSF3232E operates at data signaling rates up to 1Mbit/s and a driver output slew rate of 14V/µs to 150V/µs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TRSF3232E 3V TO 5.5V Two-Channel RS-232 1Mbit/s Line Driver and Receiver with ±15kV IEC ESD Protection in Small Package datasheet (Rev. C) PDF | HTML 13 Dec 2024
EVM User's guide TRS3232RGT EVM User's Guide PDF | HTML 17 Apr 2020
Application note AN-438 Low Power RS-232C Driver and Receiver in CMOS (Rev. B) 26 Apr 2013
Application note Understanding Power Requirements in RS-232 Applications (Rev. B) 26 Apr 2013
Application note Removing Ground Noise in Data Transmission Systems 05 Oct 2007
More literature RS-232 IEC ESD-Protected Devices From TI (Rev. A) 27 Jul 2007
Application note Interface Circuits for TIA/EIA-232-F (Rev. A) 19 Sep 2002
Application note Low-Voltage, Single-Supply 232-Standard Interface Solutions (Rev. A) 19 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRS3232RGTEVM — TRS3232EIRGT multichannel RS-232 line driver/receiver with ESD protection evaluation module

This evaluation module is used to evaluate the TRS3232E with RGT package. All signals are available through headers and test points. The charge pump output V+ and V- are accessible too. The board interfaces data and control CMOS logic levels on the terminal block to RS-232 levels supporting data (...)
User guide: PDF | HTML
Buy from a distributor
Simulation model

TRSF3232E IBIS Model

SLLM454.ZIP (68 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-060008 — Reference Design for Converting RS-232 Signaling to RS-485 Signaling

This reference design provides a circuit of converting RS-232 signaling to RS-485 signaling. This allows for long-distance communication, since the range supported by RS-232 is normally less than 50 feet while the range for RS-485's can exceed 1000 feet. The design implements bidirectional (...)
Design guide: PDF
Schematic: PDF

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos