PIN
NAME |
TEST CONDITIONS |
TYP |
UNIT |
DOUT1, DOUT2 |
Human-body
model (HBM) |
±15 |
kV |
IEC 61000-4-2
Air-Gap Discharge(1) |
±15 |
IEC 61000-4-2
Contact Discharge(1) |
±8 |
(1) For RGT, D and PW packages only: A minimum of
1-µF capacitor is needed between VCC and GND to meet the specified IEC ESD
level .