PIN NAME | TEST CONDITIONS | TYP | UNIT |
---|
RIN1, RIN2 | HBM | ±15 | kV |
IEC 61000-4-2 Air-Gap Discharge (1) | ±15 |
IEC 61000-4-2 Contact Discharge (1) | ±8 |
(1) For RGT, D and PW packages only:A minimum of 1-µF capacitor is needed between VCC and GND to meet the specified IEC ESD level.