SCDS247B October   2008  – February 2016 TS12A44513 , TS12A44514 , TS12A44515
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
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics for 5-V Supply
    6. 6.6 Electrical Characteristics for 12-V Supply
    7. 6.7 Electrical Characteristics for 3-V Supply
    8. 6.8 Typical Characteristics
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
      1. 8.1.1 Logic-Level Thresholds
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Related Links
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • 2-V to 12-V Single-Supply Operation
  • Specified ON-State Resistance:
    • 15-Ω Maximum With 12-V Supply
    • 20-Ω Maximum With 5-V Supply
    • 50-Ω Maximum With 3.3-V Supply
  • ΔRON Matching
    • 2.5-Ω (Max) at 12 V
    • 3-Ω (Max) at 5 V
    • 3.5-Ω (Max) at 3.3 V
  • Specified Low OFF-Leakage Currents:
    • 1 nA at 25°C
    • 10 nA at 85°C
  • Specified Low ON-Leakage Currents:
    • 1 nA at 25°C
    • 10 nA at 85°C
  • Low Charge Injection: 11.5 pC (12-V Supply)
  • Fast Switching Speed:
    tON = 80 ns, tOFF = 50 ns (12-V Supply)
  • Break-Before-Make Operation (tON > tOFF)
  • TTL/CMOS-Logic Compatible With 5-V Supply
  • Available in 14-Pin TSSOP Package or 14-Pin SOIC Package

2 Applications

  • Data Acquisition Systems
  • Communication Circuits
  • Signal Routing
  • Computer Peripherals

3 Description

The TS12A44513, TS12A44514, and TS12A44515 devices have four bidirectional single-pole single-throw (SPST) single-supply CMOS analog switches. The TS12A44513 has two normally closed (NC) switches and two normally open (NO) switches, the TS12A44514 has four NO switches, and the TS12A44515 has four NC switches.

These CMOS switches may operate continuously with a single supply from 2 V to 12 V and can handle rail-to-rail analog signals. The OFF-leakage current maximum is only 1 nA at 25°C or 10 nA at 85°C.

When using a 5-V supply, all digital inputs have 0.8-V to 2.4-V logic thresholds, ensuring TTL/CMOS-logic compatibility.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TS12A44513, TS12A44514, TS12A44515 TSSOP (14) 5.00 mm x 4.4 mm
SOIC (14) 8.65 mm x 3.91 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Simplified Schematic

TS12A44513 TS12A44514 TS12A44515 functional_block_diagram.gif

4 Revision History

Changes from A Revision (November 2014) to B Revision

  • Changed VCC min value from 0 to 2 in Recommended Operating Conditions tableGo
  • Added Supply column back into all Electrical Characteristics tablesGo

Changes from * Revision (October 2008) to A Revision

  • Added Pin Configuration and Functions section, ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go