A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TMUX6212 ACTIVE 36-V low RON, 1:1, four-channel, multiplexer with 1.8-V logic control Similar functionality with higher voltage range

Product details

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5, 12 Protocols Analog Ron (typ) (Ω) 6.5 CON (typ) (pF) 19 ON-state leakage current (max) (µA) 0.01 Supply current (typ) (µA) 0.05 Bandwidth (MHz) 530 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 20 Rating Catalog Drain supply voltage (max) (V) 12 Supply voltage (max) (V) 12
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5, 12 Protocols Analog Ron (typ) (Ω) 6.5 CON (typ) (pF) 19 ON-state leakage current (max) (µA) 0.01 Supply current (typ) (µA) 0.05 Bandwidth (MHz) 530 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 20 Rating Catalog Drain supply voltage (max) (V) 12 Supply voltage (max) (V) 12
SOIC (D) 14 51.9 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4
  • 2-V to 12-V Single-Supply Operation
  • Specified ON-State Resistance:
    • 15-Ω Maximum With 12-V Supply
    • 20-Ω Maximum With 5-V Supply
    • 50-Ω Maximum With 3.3-V Supply
  • ΔRON Matching
    • 2.5-Ω (Max) at 12 V
    • 3-Ω (Max) at 5 V
    • 3.5-Ω (Max) at 3.3 V
  • Specified Low OFF-Leakage Currents:
    • 1 nA at 25°C
    • 10 nA at 85°C
  • Specified Low ON-Leakage Currents:
    • 1 nA at 25°C
    • 10 nA at 85&25;C
  • Low Charge Injection: 11.5 pC (12-V Supply)
  • Fast Switching Speed:
    tON = 80 ns, tOFF = 50 ns
    (12-V Supply)
  • Break-Before-Make Operation (tON > tOFF)
  • TTL/CMOS-Logic Compatible With 5-V Supply
  • Available in 14-Pin TSSOP Package or 14-Pin
    SOIC Package
  • 2-V to 12-V Single-Supply Operation
  • Specified ON-State Resistance:
    • 15-Ω Maximum With 12-V Supply
    • 20-Ω Maximum With 5-V Supply
    • 50-Ω Maximum With 3.3-V Supply
  • ΔRON Matching
    • 2.5-Ω (Max) at 12 V
    • 3-Ω (Max) at 5 V
    • 3.5-Ω (Max) at 3.3 V
  • Specified Low OFF-Leakage Currents:
    • 1 nA at 25°C
    • 10 nA at 85°C
  • Specified Low ON-Leakage Currents:
    • 1 nA at 25°C
    • 10 nA at 85&25;C
  • Low Charge Injection: 11.5 pC (12-V Supply)
  • Fast Switching Speed:
    tON = 80 ns, tOFF = 50 ns
    (12-V Supply)
  • Break-Before-Make Operation (tON > tOFF)
  • TTL/CMOS-Logic Compatible With 5-V Supply
  • Available in 14-Pin TSSOP Package or 14-Pin
    SOIC Package

The TS12A44513, TS12A44514, and TS12A44515 devices have four bidirectional single-pole single-throw (SPST) single-supply CMOS analog switches. The TS12A44513 has two normally closed (NC) switches and two normally open (NO) switches, the TS12A44514 has four NO switches, and the TS12A44515 has four NC switches.

These CMOS switches may operate continuously with a single supply from 2 V to 12 V and can handle rail-to-rail analog signals. The OFF-leakage current maximum is only 1 nA at 25°C or 10 nA at 85°C.

When using a 5-V supply, all digital inputs have 0.8-V to 2.4-V logic thresholds, ensuring TTL/CMOS-logic compatibility.

The TS12A44513, TS12A44514, and TS12A44515 devices have four bidirectional single-pole single-throw (SPST) single-supply CMOS analog switches. The TS12A44513 has two normally closed (NC) switches and two normally open (NO) switches, the TS12A44514 has four NO switches, and the TS12A44515 has four NC switches.

These CMOS switches may operate continuously with a single supply from 2 V to 12 V and can handle rail-to-rail analog signals. The OFF-leakage current maximum is only 1 nA at 25°C or 10 nA at 85°C.

When using a 5-V supply, all digital inputs have 0.8-V to 2.4-V logic thresholds, ensuring TTL/CMOS-logic compatibility.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TS12A4451x Low ON-State Resistance 4-Channel SPST CMOS Analog Switches datasheet (Rev. B) PDF | HTML 01 Feb 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​