SCDS337F December 2012 – June 2019 TS3USB3000
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
CON(MHL) | MHL path ON capacitance | VCC = 3.3 V, VI/O = 0 or 3.3 V,
f = 240 MHz |
Switch ON | 1.6 | 2 | pF | |
CON(USB) | USB path ON capacitance | VCC = 3.3 V, VI/O = 0 or 3.3 V,
f = 240 MHz |
Switch ON | 1.4 | 2 | pF | |
COFF(MHL) | MHL path OFF capacitance | VCC = 3.3 V, VI/O = 0 or 3.3 V
f = 240 MHz |
Switch OFF | 1.4 | 2 | pF | |
COFF(USB) | USB path OFF capacitance | VCC = 3.3 V, VI/O = 0 or 3.3 V
f = 240 MHz |
Switch OFF | 1.6 | 2 | pF | |
CI | Digital input capacitance | VCC = 3.3 V, VI = 0 or 2 V | 2.2 | pF | |||
OISO | OFF Isolation | VCC = 2.3 V to 4.8 V, RL = 50 Ω,
f = 240 MHz |
Switch OFF | –34 | dB | ||
XTALK | Crosstalk | VCC = 2.3 V to 4.8 V, RL = 50 Ω,
f = 240 MHz |
Switch ON | –37 | dB | ||
BW(MHL) | MHL path –3-dB bandwidth | VCC = 2.3 V to 4.8 V, RL = 50 Ω,
f = 240 MHz |
Switch ON | 6.1 | GHz | ||
BW(USB) | USB path –3-dB bandwidth | VCC = 2.3 V to 4.8 V, RL = 50 Ω, | Switch ON | 6.1 | GHz | ||
SUPPLY | |||||||
VCC | Power supply voltage | 2.3 | 4.8 | V | |||
ICC | Positive supply current | VCC = 4.8 V, VIN = VCC or GND, VI/O = 0 V,
Switch ON or OFF |
30 | 50 | µA | ||
Icc, HZ | Power supply current in high-Z mode | VCC = 4.8 V, VIN = VCC or GND, VI/O = 0 V,
Switch ON or OFF, OE = H |
5 | 10 | µA |