Home Interface USB ICs USB redrivers & multiplexers

TS3USB3000

ACTIVE

DPDT USB 2.0 High-Speed and Mobile High-Definition Link (MHL) (6.1GHz) Switch

Product details

Type Passive mux Function USB 2.0 USB speed (MBits) 480 Number of channels 2 Supply voltage (max) (V) 4.3 Supply voltage (min) (V) 2.7 Ron (typ) (mΩ) 4600 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration 2:1 SPDT Features Current Leakage Protection, Logic Controlled (Output Enabled), Mobile High-Definition Link (MHL), Over-Voltage Tolerance (OVT), USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 50 ESD HBM (typ) (kV) 3.5 Bandwidth (MHz) 6100
Type Passive mux Function USB 2.0 USB speed (MBits) 480 Number of channels 2 Supply voltage (max) (V) 4.3 Supply voltage (min) (V) 2.7 Ron (typ) (mΩ) 4600 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration 2:1 SPDT Features Current Leakage Protection, Logic Controlled (Output Enabled), Mobile High-Definition Link (MHL), Over-Voltage Tolerance (OVT), USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 50 ESD HBM (typ) (kV) 3.5 Bandwidth (MHz) 6100
UQFN (RSE) 10 3 mm² 2 x 1.5
  • VCC Range 2.3 V to 4.8 V
  • Mobile Hi-Definition Link (MHL) Switch:
    • Bandwidth (–3 dB): 6.1 GHz
    • RON (Typical): 5.7 Ω
    • CON (Typical): 1.6 pF
  • USB Switch:
    • Bandwidth (–3 dB): 6.1 GHz
    • RON (Typical): 4.6 Ω
    • CON (Typical): 1.4 pF
  • Current Consumption: 30 µA (Typical)
  • Special Features:
    • IOFF Protection Prevents Current Leakage in Powered-Down State (VCC and VBUS = 0 V)
    • 1.8-V Compatible Control Inputs (SEL, OE)
    • Overvoltage Tolerance (OVT) on all I/O Pins up to 5.5 V Without External Components
    • Overvoltage Protection When 9-V Short to
      D+/-Pin
  • ESD Performance:
    • 3.5-kV Human Body Model (A114B, Class II)
    • 1-kV Charged-Device Model (C101)
  • 10-Pin UQFN Package
    (1.5-mm × 2-mm, 0.5-mm Pitch)
  • VCC Range 2.3 V to 4.8 V
  • Mobile Hi-Definition Link (MHL) Switch:
    • Bandwidth (–3 dB): 6.1 GHz
    • RON (Typical): 5.7 Ω
    • CON (Typical): 1.6 pF
  • USB Switch:
    • Bandwidth (–3 dB): 6.1 GHz
    • RON (Typical): 4.6 Ω
    • CON (Typical): 1.4 pF
  • Current Consumption: 30 µA (Typical)
  • Special Features:
    • IOFF Protection Prevents Current Leakage in Powered-Down State (VCC and VBUS = 0 V)
    • 1.8-V Compatible Control Inputs (SEL, OE)
    • Overvoltage Tolerance (OVT) on all I/O Pins up to 5.5 V Without External Components
    • Overvoltage Protection When 9-V Short to
      D+/-Pin
  • ESD Performance:
    • 3.5-kV Human Body Model (A114B, Class II)
    • 1-kV Charged-Device Model (C101)
  • 10-Pin UQFN Package
    (1.5-mm × 2-mm, 0.5-mm Pitch)

The TS3USB3000 device is a double-pole, double throw (DPDT) multiplexer that includes a high-speed Mobile High-Definition Link (MHL) switch and an USB 2.0 High-Speed (480 Mbps) switch in the same package. These configurations allow the system designer to use a common USB or Micro-USB connector for both MHL video signals and USB data.

The TS3USB3000 has a VCC range of 2.3 V to 4.8 V and supports overvoltage tolerance (OVT) feature, which allows the I/O pins to withstand overvoltage conditions (up to 5.5 V). The power-off protection feature forces all I/O pins to be in high-impedance mode when power is not present, allowing full isolation of the signal lines under such condition without excessive leakage current. The select pins of TS3USB3000 are compatible with 1.8-V control voltage, allowing them to be directly interfaced with the General-Purpose I/O (GPIO) from a mobile processor.

The TS3USB3000 comes with a small 10-pin UQFN package with only 1.5 mm × 2 mm in size, which makes it a perfect candidate to be used in mobile applications.

The TS3USB3000 device is a double-pole, double throw (DPDT) multiplexer that includes a high-speed Mobile High-Definition Link (MHL) switch and an USB 2.0 High-Speed (480 Mbps) switch in the same package. These configurations allow the system designer to use a common USB or Micro-USB connector for both MHL video signals and USB data.

The TS3USB3000 has a VCC range of 2.3 V to 4.8 V and supports overvoltage tolerance (OVT) feature, which allows the I/O pins to withstand overvoltage conditions (up to 5.5 V). The power-off protection feature forces all I/O pins to be in high-impedance mode when power is not present, allowing full isolation of the signal lines under such condition without excessive leakage current. The select pins of TS3USB3000 are compatible with 1.8-V control voltage, allowing them to be directly interfaced with the General-Purpose I/O (GPIO) from a mobile processor.

The TS3USB3000 comes with a small 10-pin UQFN package with only 1.5 mm × 2 mm in size, which makes it a perfect candidate to be used in mobile applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TS3USB3000 DPDT USB 2.0 High-Speed and Mobile High-Definition Link (MHL) 6.1-GHz Switch datasheet (Rev. F) PDF | HTML 10 Jun 2019
Application note Passive Mux Selection Based On Bandwidth > Ron 11 Sep 2019
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018
Technical article How to protect your EPOS processor from short-circuits in 9-V USB charging PDF | HTML 21 Apr 2016
Technical article Protect your application processors from short circuit at 9V PDF | HTML 23 Feb 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TS3USB3000 IBIS Model

SCDM154.ZIP (3 KB) - IBIS Model
Simulation model

TS3USB3000xRSER S-Parameters Model

SCDM191.ZIP (380 KB) - S-Parameter Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
UQFN (RSE) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos