SCDS337F December 2012 – June 2019 TS3USB3000
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
tpd | Propagation delay | RL = 50 Ω,
CL = 5 pF, VCC = 2.3 V to 4.8 V |
100 | ps | |||
tswitch | Switching time (SEL to output) | See Figure 1 | 600 | ns | |||
tZH, ZL (MHL) | MHL enable time (OE to output) | VI/O = 3.3 V or 0 V | 100 | µs | |||
tHZ, LZ (MHL) | MHL disable time (OE to output) | 200 | ns | ||||
tZH, ZL (USB) | USB enable time (OE to output) | VI/O = 0.8 V or 0 V | 100 | µs | |||
tHZ, LZ (USB) | USB disable time (OE to output) | 200 | ns | ||||
tSK(P) | Skew of opposite transitions of same output | 20 | ps |